Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings3W-7256: 47mm Inner Diameter UnthreadedSpacer
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
3W-7256: 47mm Inner Diameter UnthreadedSpacer
3W-7256: 47mm Inner Diameter UnthreadedSpacer

Cat® 47mm Inner Diameter Unthreaded steel Spacer For Mounting Ripper

Brand: Cat

Product Images
3W-7256: 47mm Inner Diameter UnthreadedSpacer
3W-7256: 47mm Inner Diameter UnthreadedSpacer

Cat® 47mm Inner Diameter Unthreaded steel Spacer For Mounting Ripper

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 3W-7256
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 3W-7256
Material: Structural Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 3W-7256

CHALLENGER

65B 75 65

MOTOR GRADER

140M 3 AWD 14L 12H NA 140H NA 12H 12M 150 12K 12M 3 AWD 140K 2 163H 160M 3 AWD 140M 3 140M 2 12H ES 140H ES 140 160 12M 3 12M 2 143H 14 160H NA 140M 160K 120M 140K 160H 163H NA 120K 140H 160H ES 160M 2 160M 3 120M 2 160M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert