Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Compact Wheel Loader415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
Home
AttachmentsBuckets - Compact Wheel Loader
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Product Images
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge
415-5961: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Cutting Edge

General Purpose Performance Series buckets provides higher fill factors and material retention in load and carry applications, as well as grading, leveling and dumping in a wide variety of applications and materials.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Cat® General Purpose Performance Series Buckets provide good all-around performance for stockpiling, re-handling, excavating and bank loading. As the name suggests, these buckets work well in loading from stockpiles as well as bank loading. Performance Series Buckets utilize a system-based approach to balance bucket shape against the machine's linkage, weight, lift and tilt capacities. The result is a bucket optimized for performance and productivity, and intended for use in production applications. The benefits of this design bring higher fill factors and material retention.

Specifications
Specifications
Units of MeasureUSMetric
Width: 2401 mm
Width: 94.5 in
Weight: 1451.1 lb
Weight: 658.2 kg
Height: 45.7 in
Height: 1161 mm
Length: 1171 mm
Length: 46.1 in
Capacity: 1.8 m³
Capacity: 2.4 yd³
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 19 mm
Cutting Edge Thickness: 0.7 in
Interface Type: Pin On
Edge Type: Bolt-On Cutting Edge
Interface Type: Pin On
Compatibility: 914,920,910
Units of MeasureUSMetric
Width: 2401 mm
Width: 94.5 in
Weight: 1451.1 lb
View More
Compatible Models
Compatible Models
Compact Wheel Loader
914914K914M910920918M920K910K910M
View More
Compact Wheel Loader
914914K914M910920918M920K910K910M
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Related parts
481-9767
481-9767: 1.8 m3 (2.4 yd3), Pin On, Bolt-On Teeth
Check Price
472-6542
472-6542: 1.6 m3 (2.0 yd3), Pin On, Bolt-On Cutting Edge
Check Price
472-6537
472-6537: 1.4 m3 (1.8 yd3), Pin On, Bolt-On Cutting Edge
Check Price
498-0036
498-0036: 3.0 m3 (3.9 yd3), Pin On, Bolt-On Cutting Edge
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert