Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngines & BlocksCylinder Block ComponentsSleeve Bearings416-2158: Taper Roller Bearing Outer Race
Home
EngineEngines & BlocksCylinder Block ComponentsSleeve Bearings
416-2158: Taper Roller Bearing Outer Race
416-2158: Taper Roller Bearing Outer Race

Cat® General Duty Roller Bearing

Brand: Cat

Product Images
416-2158: Taper Roller Bearing Outer Race
416-2158: Taper Roller Bearing Outer Race

Cat® General Duty Roller Bearing

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 416-2158
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 416-2158
Material: Carbon Steel
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 416-2158

GENERATOR

SR4

WHEEL TRACTOR

657E

WHEEL TRACTOR-SCRAPER

657

ENGINE

3126

PETROLEUM TRANSMISSION

CX31-P600

PETROLEUM ENGINE

C9 C7

WINCH

57 56 56H

TRACK-TYPE TRACTOR

D7H D6H

ENGINE - MACHINE

3304 3116

GEN SET ENGINE

3304 3304B

ASPHALT PAVER

AP-655C AP-655D BG-2455D BG-2455C BG655D AP-1055B AP-1055F AP-1055D AP-1055E AP655F BG555E BG1055E BG-2255C AP-555E AP555F

RIPPER

7 6

MARINE ENGINE

D353E D353C D353D 3304 3304B D330A D330B D330C

INDUSTRIAL ENGINE

3304 3306 C7 C9 D320A 3306B D333C C-9 3126 D330C 3126B 3304B 3116 3114

WHEEL SCRAPER

657G 657 657E 657B

GAS ENGINE

G3306B G3304 G3306

BULLDOZER

7SU 6A 6S 7A 7S 7U 6SU

PETROLEUM PACKAGE

CX31-C9I

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert