Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesHardwarePinsStraight Pins416-4433: 236mm Long Hydraulic Hammer Rod Pin
Home
Hardware, Seals, & ConsumablesHardwarePinsStraight Pins
416-4433: 236mm Long Hydraulic Hammer Rod Pin
416-4433: 236mm Long Hydraulic Hammer Rod Pin

Cat® Rod Pin for a hydraulic hammer connects the piston to the chisel, enabling precise rock-breaking and demolition tasks

Brand: Cat

Product Images
416-4433: 236mm Long Hydraulic Hammer Rod Pin
416-4433: 236mm Long Hydraulic Hammer Rod Pin
416-4433: 236mm Long Hydraulic Hammer Rod Pin
416-4433: 236mm Long Hydraulic Hammer Rod Pin
416-4433: 236mm Long Hydraulic Hammer Rod Pin

Cat® Rod Pin for a hydraulic hammer connects the piston to the chisel, enabling precise rock-breaking and demolition tasks

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 416-4433
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 416-4433

Units of Measure

USMetric
Diameter (in): 0.787
Diameter (mm): 20
Material: Carbon Steel
Pin Length (mm): 236
View More
Compatible Models for part number 416-4433

HAMMER

H130GC S B30 H130GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert