Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.

Register

Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
HomeHardware, Seals, & ConsumablesHardwareWashers & Spacers421-0271: 19.50mm Internal Diameter Rubber Spacer
Home
Hardware, Seals, & ConsumablesHardwareWashers & Spacers
421-0271: 19.50mm Internal Diameter Rubber Spacer
421-0271: 19.50mm Internal Diameter Rubber Spacer

Cat® Rubber Spacer of 30mm Outer Diameter used in Cab Lifting Hook

Brand: Cat

Product Images
421-0271: 19.50mm Internal Diameter Rubber Spacer
421-0271: 19.50mm Internal Diameter Rubber Spacer
421-0271: 19.50mm Internal Diameter Rubber Spacer
421-0271: 19.50mm Internal Diameter Rubber Spacer
421-0271: 19.50mm Internal Diameter Rubber Spacer

Cat® Rubber Spacer of 30mm Outer Diameter used in Cab Lifting Hook

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.
Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Cat® Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Coatings that meet special requirements for different applications (RoHS compliant).
Recommended by the engineers that know the product.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.

Description:
Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems.
Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do.
Cat® Fasteners are manufactured to precise specifications and are built for durability, reliability, productivity
Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements.
Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force.
Coatings that meet special requirements for different applications (RoHS compliant).
Recommended by the engineers that know the product.

Application:
Consult your owner’s manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Carbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Inside Diameter (in): 0.767
Outer Diameter (mm): 30
Inside Diameter (mm): 19.5
Outer Diameter (in): 1.2
Inner Diameter (mm): 19.5
Material Description: Rubber
Outside Diameter (in): 1.181
Inner Diameter (in): 0.8
Outside Diameter (mm): 30
Width (mm): 9
Thickness (in): 0.354
Width (in): 0.4
Weight (kg): 0.1
Thickness (mm): 9
Weight (lb): 0.1
Material: Rubber,Natural Rubber (NR) Rubber
Units of MeasureUSMetric
Inside Diameter (in): 0.767
Outer Diameter (mm): 30
Inside Diameter (mm): 19.5
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D287D297D2297D2 XHP
Compact Track Loader
259D249D239D299D289D279D289D3259D3239D3299D3 XE279D3299D3299D2249D3299D XHP299D2 XHP
Skid Steer Loader
242D3249D3246D3226D3226D246D236D262D3232D3236D3242D232D262D272D272D XHP272D2 XHP272D3 XE272D3272D2
View More
Multi Terrain Loader
257D277D287D297D2297D2 XHP
Warranty Information
Return Policy
Parts diagram for 421-0271
View Detailed Parts Diagrams
Add Your Equipment
Frequently bought together
421-0271421-0271
417-4607417-4607
345-6073345-6073
View All Parts
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert