Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainDifferentialsDifferential Bearings423-1990: Bearing - Cup(Debris Resistant)
Home
DrivetrainDifferentialsDifferential Bearings
423-1990: Bearing - Cup(Debris Resistant)
423-1990: Bearing - Cup(Debris Resistant)

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Product Images
423-1990: Bearing - Cup(Debris Resistant)
423-1990: Bearing - Cup(Debris Resistant)
423-1990: Bearing - Cup(Debris Resistant)
423-1990: Bearing - Cup(Debris Resistant)
423-1990: Bearing - Cup(Debris Resistant)

Cat® Tapered Roller Bearing (Cup Only)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
423-1990423-1990
423-1989423-1989
423-1992423-1992
View All Parts
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 423-1990

Units of Measure

USMetric
Outside Diameter (in): 6.375
Outside Diameter (mm): 161.925
Width (in): 1.687
Width (mm): 42.862
Material: Alloy Steel
View More
Compatible Models for part number 423-1990

TRUCK

785G 793D 793B 793C 793F 785 793F CMD 789D 793F OEM 793F XQ

OFF HIGHWAY TRUCK

789G 793D 789 789D 785

ROTARY CUTTER

RC20

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert