To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeEngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components423-3252: Pump Connector
Home
EngineExhaust SystemAftertreatment Systems & ComponentsOther DEF Components423-3252: Pump Connector
423-3252: Pump Connector
Cat® Pump Connector for Diesel Exhaust Fluid
Brand: Cat
Product Images
423-3252: Pump Connector
Cat® Pump Connector for Diesel Exhaust Fluid
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
Description: A Pump Connector is a type of connector that is specifically designed to transfer the Diesel Exhaust Fluid source and is typically made of materials such as plastic and connects the pump hose or tube that is attached to a storage tank or reservoir of the Diesel Exhaust Fluid Pump.
Attributes: • Provided with 4.5 Nm mounting torque to securely hold the connectors. • Lightweight and durable.
Applications: A Pump Connector is used to provide a leak-tight seal between the fluid source and pump, widely used in Cat Powertrain, Motor Graders, Engine (Piston), Tree Harvester, Skid Steers, Excavators, Backhoe Loaders, Skidders, OEM Applications, Wheel Tractor-Scrapers, Scrapers, Truck, Articulated Trucks, Wheel Type Tractor, Compactors, Wheel Loaders, Track Loaders, Track Type Tractors, Aftertreatment, Paving Equipment, Engine-General Platform, Power Systems, Generator Set, Mining, Material Handlers, Drills, Pipelayer, and multiple telehandler configurations
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Pump Connector is a type of connector that is specifically designed to transfer the Diesel Exhaust Fluid source and is typically made of materials such as plastic and connects the pump hose or tube that is attached to a storage tank or reservoir of the Diesel Exhaust Fluid Pump.
Attributes: • Provided with 4.5 Nm mounting torque to securely hold the connectors. • Lightweight and durable.
Applications: A Pump Connector is used to provide a leak-tight seal between the fluid source and pump, widely used in Cat Powertrain, Motor Graders, Engine (Piston), Tree Harvester, Skid Steers, Excavators, Backhoe Loaders, Skidders, OEM Applications, Wheel Tractor-Scrapers, Scrapers, Truck, Articulated Trucks, Wheel Type Tractor, Compactors, Wheel Loaders, Track Loaders, Track Type Tractors, Aftertreatment, Paving Equipment, Engine-General Platform, Power Systems, Generator Set, Mining, Material Handlers, Drills, Pipelayer, and multiple telehandler configurations
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
XQP115DE500C13 XQ375DE630XQ1140C7.1 GENXQ230C18C18 GEN SEXQ425XQ330XQP310XQP200
Reclaimer Mixer
RM400RM500B
Engine
C15C18C13B3516EC7.1C9.3
Ejector Truck
730C730C2 EJ740
Cold Planer
PM620PM622PM312PM313PM310
Forest Products
OTHER
Road Reclaimer
RM400RM600RM500BRM500
Skid Steer Loader
270XE270
Wheel Feller Buncher
573D563D2570D2670D
Truck
772G OEM770G OEM785770G793F772G785G797F
Powertrain
TR43E44-C13BLTR43M44-C13BTR35E44-C9.3B
Track-Type Loader
973
View More
Generator
XQ330LC51XX
Warranty Information
Return Policy
Parts diagram for 423-3252
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 423-3252
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 423-3252
Description: A Pump Connector is a type of connector that is specifically designed to transfer the Diesel Exhaust Fluid source and is typically made of materials such as plastic and connects the pump hose or tube that is attached to a storage tank or reservoir of the Diesel Exhaust Fluid Pump.
Attributes: • Provided with 4.5 Nm mounting torque to securely hold the connectors. • Lightweight and durable.
Applications: A Pump Connector is used to provide a leak-tight seal between the fluid source and pump, widely used in Cat Powertrain, Motor Graders, Engine (Piston), Tree Harvester, Skid Steers, Excavators, Backhoe Loaders, Skidders, OEM Applications, Wheel Tractor-Scrapers, Scrapers, Truck, Articulated Trucks, Wheel Type Tractor, Compactors, Wheel Loaders, Track Loaders, Track Type Tractors, Aftertreatment, Paving Equipment, Engine-General Platform, Power Systems, Generator Set, Mining, Material Handlers, Drills, Pipelayer, and multiple telehandler configurations
View More
Warning:This product can expose you to chemicals including 1,3-Butadiene, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.