Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits423-3257: COVER KIT
HomeUpgrade & Repair KitsRepair & Service KitsEnginesGeneral Engine Repair & Service Kits423-3257: COVER KIT
423-3257: COVER KIT

Cat® DEF Injector Cover Kit

Brand: Cat

Product Images
423-3257: COVER KIT
423-3257: COVER KIT
423-3257: COVER KIT
423-3257: COVER KIT
423-3257: COVER KIT

Cat® DEF Injector Cover Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 423-3257

We are still working on adding a specification for this part.

Compatible Models for part number 423-3257

MATERIAL HANDLER

MH3022 MH3024 MH3037 MH3032 MH3040

MOTOR GRADER

120 GC 140 120 140 GC

TRACK-TYPE TRACTOR

D6N XL D2 D1 D4 D3 D5 D6N LGP

WHEEL SKIDDER

555D 535D 545D 525D

ASPHALT COMPACTOR

CW16 CB8 CB7 CB16 CB15 CB13 CB10

ASPHALT PAVER

AP1055 AP500 AP655 PE636 AP-1000F AP400 AP600 AP-1055F AP555 AP455 AP1000

FORESTRY PRODUCTS

FM528 LL 538 548 558 FM528

LOG LOADR FORST MACH

558

EXCAVATOR

FM538 FM548 335F 323F 315 GC MH3040 548 317 315 558 313 326MHPU 326F L FM558 326F 320 GX 330F LN 330GC 320 GC 336 GC 320 326 330 GC 325 3130EM 323 319 330 335 336 333 330F L 323 GX 329F L 335F LCR 330F 323F L 317 GC 326F LN

VIBRATORY COMPACTOR

CS11 GC CS7 CP12 CP7 CS512 GC CP11 GC CS10 GC CS12 CP12 GC

MOBILE HYD POWER UNIT

330 MHPU 330F OEM 330FMHPU

COMPACT TRACK LOADER

285XE 275 285 275XE

WHEEL TRACTOR

613C II

GENERATOR SET

XQP115 XQ125CM C7.1 GEN XQ230 XQP200

HEX BASED SPL SOLUTION

330F M322F

ENGINE

C7.1 C3.6

TRACK LOADER

963 953 953K

SOIL COMPACTOR

CS12 GC CP68B CP56B 815K 815 CP11 CP12 CP13 CP14 CP16 CS76B CS12 CS13 CS13 GC CS14 CS16 CS17 CS19 CS74B CS56B CS68B CS10 GC CP12 GC CS66B CS78B CP13 GC CP74B CS11 GC

BACKHOE LOADER

420XE 416 428 420 434 430 432 444 450

WHEEL DOZER

814K 814

LANDFILL COMPACTOR

816K 816

COMPACT WHEEL LOADER

914 910 930 920

TELEHANDLER

TH1055 TL943 TL1055 TH1255 TH0842 TL1255 TH408

WHEEL LOADER

962 950M 962M 926 930 938 930M 950 962M Z 950M Z 950GC 938M 926M

SKID STEER LOADER

270XE 270

WHEELED EXCAVATOR

M314 MH3026 M315 M322 M320 M323 M318 M319 M316 M317 MH3040 M314-07 M323F

ENGINE - INDUSTRIAL

MX35

INDUSTRIAL ENGINE

C7.1 C3.6 C4.4

WHEEL FELLER BUNCHER

2570D 573D 563D 2670D

COMPACTOR

CB13 CB15 CB16

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced