Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

HomeAttachmentsBuckets - Skid Steer Loader423-4287: 1576 mm (62 in), Bolt-On Teeth
HomeAttachmentsBuckets - Skid Steer Loader423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

Product Images
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth
423-4287: 1576 mm (62 in), Bolt-On Teeth

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

DiagramDescriptionSpecificationsCompatible Models
Description for part number 423-4287

Cat® Multi-Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are extremely durable buckets, ideal for a wide variety of tasks in construction, landscaping, industrial and demolition applications.

View More
Specifications for part number 423-4287

Units of Measure

USMetric
Width: 1576 mm
Width: 62 in
Capacity: 0.3 m³
Capacity: 0.39 yd³
Weight: 817.9 lb
Weight: 371 kg
Height: 28.5 in
Height: 725 mm
Length: 988 mm
Length: 38.9 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Operating Pressure: 3335.9 psi
Operating Pressure: 23000 kPa
Jaw Opening: 30.2 in
Jaw Opening: 767 mm
Clam Angle: 89 degrees
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 423-4287

MULTI TERRAIN LOADER

257D 277D 277C 297D 297D2 287C2 257D3 297D XHP 277C2 247B3 287C 287D 297D2 XHP

COMPACT TRACK LOADER

249D 289D 289C 279C2 289D3 255 259D3 279D3 265 249D3 299D XHP 259D 239D 299D 279D 279C 239D3 299D3 XE 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

249D3 226D3 226D 246D 246C 262D3 250 232D 272D 272D XHP 242D3 260 246D3 226B3 216B 256C 236D 232D3 236D3 216B3 242D 262D 262C 272D2 XHP 272D3 XE 262C2 272D3 272D2

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced