Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance424-5259: Adjuster Kit
HomeUpgrade & Repair KitsRepair & Service KitsMaintenance424-5259: Adjuster Kit
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Description for part number 424-5259

Description:Cat seats are designed to provide an ergonomic seating option for machine operators. Seats are easily adjustable for reaching hand and foot controls. Kits provide easy field service, repair, or replacement of seat systems and components. Quality you expect for your equipment.Attributes:Kit includes adjuster assembly, spring anchor assembly, thrust bushing, anchor bushing, pins, shaft, springs, and mounting hardwareApplication:Used to service, repair, or replace the suspension weight adjustment mechanism used on rugged Cat seat suspension systems. Consult your owners manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 424-5259

We are still working on adding a specification for this part.

Compatible Models for part number 424-5259

MULTI TERRAIN LOADER

287C 277C 297C 287C2 277C2

COMPACT TRACK LOADER

299D 299C 289C 279C 279C2 289C2

SKID STEER LOADER

272C 262C 272D 256C 246C 262C2

WHEEL LOADER

938K 938M 924K 926M 930K 930M

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced