Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits424-8598: Air Inlet O Ring Seal
Home
EngineEngine Filters & FluidsEngine Repair & Service KitsEngine Gasket Kits
424-8598: Air Inlet O Ring Seal
424-8598: Air Inlet O Ring Seal

Cat® Air Inlet O Ring Seal reduces the risk of damage or wear caused by foreign particles entering the system

Brand: Cat

Product Images
424-8598: Air Inlet O Ring Seal
424-8598: Air Inlet O Ring Seal
424-8598: Air Inlet O Ring Seal
424-8598: Air Inlet O Ring Seal
424-8598: Air Inlet O Ring Seal

Cat® Air Inlet O Ring Seal reduces the risk of damage or wear caused by foreign particles entering the system

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 424-8598
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 424-8598

Units of Measure

USMetric
Cross Section Diameter (mm): 99,999.99
Cross Section Diameter (in): 3,937.008
Inside Diameter (mm): 99,999.99
Inside Diameter (in): 3,937.008
Material: Corrosion Preventative Fluid
Thickness (in): 0.06
Thickness (mm): 1.5
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 424-8598

ASPHALT COMPACTOR

CB22B

PAVING COMPACTOR

CB-22B

INDUSTRIAL ENGINE

C2.2 C1.5

COMPACTOR

CC-34B CB-22B CB-24B CC-24B CB-34B XW CB-34B CB-32B CB-36B

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert