Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings425-2519: 69.44mm Inside Diameter Seal-O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
425-2519: 69.44mm Inside Diameter Seal-O-Ring
425-2519: 69.44mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Product Images
425-2519: 69.44mm Inside Diameter Seal-O-Ring
425-2519: 69.44mm Inside Diameter Seal-O-Ring
425-2519: 69.44mm Inside Diameter Seal-O-Ring
425-2519: 69.44mm Inside Diameter Seal-O-Ring
425-2519: 69.44mm Inside Diameter Seal-O-Ring

O-ring

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
425-2519425-2519
061-9455061-9455
214-7568214-7568
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 425-2519
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 425-2519

Units of Measure

USMetric
Cross Section Diameter (mm): 3.53
Cross Section Diameter (in): 0.139
Inside Diameter (mm): 69.44
Inside Diameter (in): 2.734
Material: FKM - Fluoroelastomer,FKM,Polytetrafluoroethylene (PTFE) Plastic,Fluoroelastomer (FKM) Rubber
Polymer: FKM (Fluorocarbon)
Material Hardness: 75A
Dash Size: 232
View More
Compatible Models for part number 425-2519

GEN SET ENGINE

3608 3606 C280-16 POWER SYS G3520 3616 G3516C

GENERATOR SET

G3520 C32 G3516H G3516 G3520H G3512

MARINE AUXILIARY

3608

MARINE ENGINE

3616 3612 C32 C280-16 C280-12 C280-6 C280-8 C32 MARINE

ENGINE - INDUSTRIAL

CG170-16

MARINE TRANSMISSION

C8.7

INDUSTRIAL ENGINE

CG137-08 G3520H

ENGINE

3512E C32 MARINE G3516H G3520 G3520H 3516E 3512B

TRUCK

793D 785C 785D

PETROLEUM ENGINE

C280-12

LOCOMOTIVE ENGINE

3612

GEN SET-MILITARY

3608

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert