To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeCabsElectric Cab Operator ControlsCab Switches425-8945: 12 Volt Illuminated Rocker Switch
Home
CabsElectric Cab Operator ControlsCab Switches425-8945: 12 Volt Illuminated Rocker Switch
425-8945: 12 Volt Illuminated Rocker Switch
Cat® 12V Fuel Economy Mode Rocker Switch, Sealed and Illuminated
Brand: Cat
Product Images
425-8945: 12 Volt Illuminated Rocker Switch
Cat® 12V Fuel Economy Mode Rocker Switch, Sealed and Illuminated
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: 425-8945 is a three position rocker switch used to enable fuel economy mode.
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Sealed three position rocker switch • Symbol: Fuel – Economy – Positive • Ten terminal blade connection • Panel Opening: 21.1 X 36.8 mm (0.83 in X 1.45 inch) • Contacts are gold plated for low voltage/current applications
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Description: 425-8945 is a three position rocker switch used to enable fuel economy mode.
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Sealed three position rocker switch • Symbol: Fuel – Economy – Positive • Ten terminal blade connection • Panel Opening: 21.1 X 36.8 mm (0.83 in X 1.45 inch) • Contacts are gold plated for low voltage/current applications
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Type: Rocker Switch
Style: Illuminated
Length (mm): 46.6
Width (mm): 24.2
Voltage (volts): 12
Temperature (°C): -40° to 85°
Length (in): 1.83
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
Units of MeasureUSMetric
Type: Rocker Switch
Style: Illuminated
Length (mm): 46.6
View More
Compatible Models
Compatible Models
Soil Compactor
CP7CP44BCS44B
Compactor
CCS7
Vibratory Compactor
CS-44BCP44BCS44BCS7CP-44B
View More
Soil Compactor
CP7CP44BCS44B
Warranty Information
Return Policy
Parts diagram for 425-8945
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 425-8945
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 425-8945
Description: 425-8945 is a three position rocker switch used to enable fuel economy mode.
Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Sealed three position rocker switch • Symbol: Fuel – Economy – Positive • Ten terminal blade connection • Panel Opening: 21.1 X 36.8 mm (0.83 in X 1.45 inch) • Contacts are gold plated for low voltage/current applications
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Cadmium and cadmium compounds, which is known to the State of California to cause cancer. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 425-8945
Units of Measure
USMetric
Type: Rocker Switch
Style: Illuminated
Length (mm): 46.6
Width (mm): 24.2
Voltage (volts): 12
Temperature (°C): -40° to 85°
Length (in): 1.83
Width (in): 0.95
Temperature (°F): -40° to 185°
Material: Polyamide Plastic
View More
Compatible Models for part number 425-8945
SOIL COMPACTOR
CP7 CP44B CS44B
COMPACTOR
CCS7
VIBRATORY COMPACTOR
CS-44B CP44B CS44B CS7 CP-44B
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.