Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits425-9956: Piston Motor Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
425-9956: Piston Motor Seal Kit
425-9956: Piston Motor Seal Kit

Cat® Piston Motor Seal Kit includes high-quality seals and gaskets designed to prevent fluid leakage and maintain pressure integrity

Brand: Cat

Product Images
425-9956: Piston Motor Seal Kit
425-9956: Piston Motor Seal Kit
425-9956: Piston Motor Seal Kit
425-9956: Piston Motor Seal Kit
425-9956: Piston Motor Seal Kit

Cat® Piston Motor Seal Kit includes high-quality seals and gaskets designed to prevent fluid leakage and maintain pressure integrity

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 425-9956
Material: Alloy Aluminum
View More
Compatible Models for part number 425-9956

MULTI TERRAIN LOADER

257D 277D 277C 297D 297C 297D2 287C2 257D3 297D XHP 277C2 287B 287D 297D2 XHP

COMPACT TRACK LOADER

285XE 249D 289D 289C 279C2 289D3 255 259D3 279D3 265 275XE 249D3 299D XHP 259D 239D 299D 299C 279D 279C 275 239D3 299D3 XE 285 289C2 299D3 299D2 299D2 XHP

SKID STEER LOADER

226D3 226D 246D 246C 262D3 250 232D 272C 272D 272D XHP 248 242D3 260 246D3 226B3 248B 268B 256C 236D 270 232D3 236D3 242D 262D 262C 228 272D2 XHP 270XE 272D3 XE 262C2 272D3 272D2

COLD PLANER

PC206 PC305B PC305 PC306 PC306B

WHEEL LOADER

908K 908 906K 907 906

COMPACT WHEEL LOADER

908M 906H2 908H2 906H 906M 907H 907H2 907M 908H

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert