Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHydraulicsOther Hydraulic Components426-4042: Coupling-Quick Disconnect
Home
HydraulicsOther Hydraulic Components
426-4042: Coupling-Quick Disconnect
426-4042: Coupling-Quick Disconnect

Quick Disconnect Coupling with Seal

Brand: Cat

Product Images
426-4042: Coupling-Quick Disconnect
426-4042: Coupling-Quick Disconnect

Quick Disconnect Coupling with Seal

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 426-4042
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 426-4042

Units of Measure

USMetric
Type: Straight
Thread: 1-1/16-12
Primary Sealing Material: NBR; Polyurethane
Material Description: Plated Steel
Length (mm): 104
Length (in): 4.11
Hex Size (mm): 42 (2X)
Hex Size (in): 1.65 (2X)
Connector Type: -12 STOR to Quick Disconnect
Material: Alloy Steel,Alloy Zinc
View More
Compatible Models for part number 426-4042

BRUSH CUTTER

BRX418

WHEEL SAW

SW480 SW460 SW460B

SNOW BLOWER

SR421 SR418

COLD PLANER

PC408B PC412 PC406 PC408 PC310B PC412B

MULCHING HEAD

HM418C HM415B HM415C HM416 HM418

HYDRAULIC SHOVEL

6060

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert