Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsBuckets - Skid Steer Loader431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
Home
AttachmentsBuckets - Skid Steer Loader
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

Product Images
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge
431-5570: 1576 mm (62 in), Bolt-On Cutting Edge

Powerful clamping forces for grasping large, unusually shaped objects such as trees and recycling debris.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Multi-Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are extremely durable buckets, ideal for a wide variety of tasks in construction, landscaping, industrial and demolition applications.

Cat® Multi-Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are extremely durable buckets, ideal for a wide variety of tasks in construction, landscaping, industrial and demolition applications.

Specifications
Specifications
Units of MeasureUSMetric
Width: 1576 mm
Width: 62 in
Capacity: 0.3 m³
Capacity: 0.39 yd³
Weight: 851 lb
Weight: 386 kg
Height: 29.1 in
Height: 740 mm
Length: 919 mm
Length: 36.2 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Operating Pressure: 3335.9 psi
Operating Pressure: 23000 kPa
Jaw Opening: 30.2 in
Jaw Opening: 767 mm
Clam Angle: 89 degrees
Interface Type: Skid Steer Coupler
Units of MeasureUSMetric
Width: 1576 mm
Width: 62 in
Capacity: 0.3 m³
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D277D277C297D297D2257D3297D XHP247B3287C287D297D2 XHP257B3
Compact Track Loader
249D289D289C289D3255259D3279D3265249D3299D XHP259D239D299D279D279C259B3239D3299D3 XE299D3299D2299D2 XHP
Skid Steer Loader
242B3249D3226D3226D246D246C262D3250236B3232D272D272D XHP242D3260246D3226B3216B256C236D232D3252B3236D3216B3242D262D262C272D2 XHP272D3 XE272D3272D2
View More
Multi Terrain Loader
257D277D277C297D297D2257D3297D XHP247B3287C287D297D2 XHP257B3
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
Frequently bought together
431-5570431-5570
9W-08529W-0852
9W-08449W-0844
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 431-5570
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 431-5570

Cat® Multi-Purpose Buckets for Cat Skid Steer Loaders and Compact Track Loaders are extremely durable buckets, ideal for a wide variety of tasks in construction, landscaping, industrial and demolition applications.

View More
Specifications for part number 431-5570

Units of Measure

USMetric
Width: 1576 mm
Width: 62 in
Capacity: 0.3 m³
Capacity: 0.39 yd³
Weight: 851 lb
Weight: 386 kg
Height: 29.1 in
Height: 740 mm
Length: 919 mm
Length: 36.2 in
Base Edge Thickness: 0.7 in
Base Edge Thickness: 19 mm
Cutting Edge Thickness: 16 mm
Cutting Edge Thickness: 0.6 in
Operating Pressure: 3335.9 psi
Operating Pressure: 23000 kPa
Jaw Opening: 30.2 in
Jaw Opening: 767 mm
Clam Angle: 89 degrees
Interface Type: Skid Steer Coupler
View More
Compatible Models for part number 431-5570

MULTI TERRAIN LOADER

257D 277D 277C 297D 297D2 257D3 297D XHP 247B3 287C 287D 297D2 XHP 257B3

COMPACT TRACK LOADER

249D 289D 289C 289D3 255 259D3 279D3 265 249D3 299D XHP 259D 239D 299D 279D 279C 259B3 239D3 299D3 XE 299D3 299D2 299D2 XHP

SKID STEER LOADER

242B3 249D3 226D3 226D 246D 246C 262D3 250 236B3 232D 272D 272D XHP 242D3 260 246D3 226B3 216B 256C 236D 232D3 252B3 236D3 216B3 242D 262D 262C 272D2 XHP 272D3 XE 272D3 272D2

View More
Related parts
479-8086
479-8086: 3.05 m (10 ft)
Check Price
489-2200
489-2200: MB250
Check Price
177-1990
177-1990: 2134 mm (84 in)
Check Price
353-1697
353-1697: 1220 mm (48 in), Skid Steer Coupler, Class II
Check Price
219-7706
219-7706: A41, Skid Steer Coupler
Check Price
489-2001
489-2001: BB121
Check Price
481-3668
481-3668: 2.4 m (8 ft), Skid Steer Coupler
Check Price
493-2259
493-2259: BU118
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert