Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeDrivetrainSteeringOther Steering Components431-8098: Bearing-Sleeve
Home
DrivetrainSteeringOther Steering Components
431-8098: Bearing-Sleeve
431-8098: Bearing-Sleeve

Cat® Flange Sleeve Bearing (Bore)

Brand: Cat

Product Images
431-8098: Bearing-Sleeve
431-8098: Bearing-Sleeve
431-8098: Bearing-Sleeve
431-8098: Bearing-Sleeve
431-8098: Bearing-Sleeve

Cat® Flange Sleeve Bearing (Bore)

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 431-8098
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 431-8098

Units of Measure

USMetric
Material Description: Steel
Outside Diameter (mm): 245 (Sleeve)
Inside Diameter (mm): 220 (Sleeve)
Overall Length (mm): 125
Diameter (mm): 255 (Flange)
Cross Holes: Yes
Internal Groove: Yes
Outside Diameter (in): 9.6456 (Sleeve)
Inside Diameter (in): 8.661 (Sleeve)
Overall Length (in): 4.921
Diameter (in): 10.039 (Flange)
Material: Low Alloy Steel
View More
Compatible Models for part number 431-8098

TRUCK

MT4400D AC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert