Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Register
Caterpillar

Select Store

For pricing & availability

Select Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Select Equipment

HomeUpgrade & Repair KitsUpgrade KitsGuarding433-2002: Hitch And Steering Guard Kit
Home
Upgrade & Repair KitsUpgrade KitsGuarding
433-2002: Hitch And Steering Guard Kit
433-2002: Hitch And Steering Guard Kit

Provides protection to hitch area of the rear frame, preventing debris from entering the frame, while allowing visibility to service points.

Brand: Cat

Product Images
433-2002: Hitch And Steering Guard Kit
433-2002: Hitch And Steering Guard Kit
433-2002: Hitch And Steering Guard Kit
433-2002: Hitch And Steering Guard Kit

Provides protection to hitch area of the rear frame, preventing debris from entering the frame, while allowing visibility to service points.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

486-8973: PLATE AS
486-8973: PLATE ASQuantity: 1
486-8974: PLATE AS
486-8974: PLATE ASQuantity: 1
391-1991: PLATE AS
391-1991: PLATE ASQuantity: 2
443-6791: PLATE AS
443-6791: PLATE ASQuantity: 1
3E-6600: 10mm Overall Width Bulk Seal
3E-6600: 10mm Overall Width Bulk SealQuantity: 84
367-2757: Grease Points Identification Film
367-2757: Grease Points Identification FilmQuantity: 1
8T-4133: M10 x 1.5mm Hex Nut
8T-4133: M10 x 1.5mm Hex NutQuantity: 5
8T-4196: M10-1.5 35mm Hex Head Bolt
8T-4196: M10-1.5 35mm Hex Head BoltQuantity: 17
391-1992: PLATE
391-1992: PLATEQuantity: 1
366-9650: Identification Film Label
366-9650: Identification Film LabelQuantity: 1
366-9651: Identification Film
366-9651: Identification FilmQuantity: 1
7X-7729: M10 ID Steel Flat Washer
7X-7729: M10 ID Steel Flat WasherQuantity: 23
Showing 1 to 12 of 12
DescriptionSpecificationsCompatible Models
Specifications for part number 433-2002

We are still working on adding a specification for this part.

Compatible Models for part number 433-2002

COMPACT WHEEL LOADER

930 938 926

WHEEL LOADER

938K 938M 926 924K 926M 938 930K 924 930M 930

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert