Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeAttachmentsHammersHammer Tools433-9655: H55 Parallel Spade
Home
AttachmentsHammersHammer Tools
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Product Images
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade
433-9655: H55 Parallel Spade

Hammer Tools are used to break up a variety of different materials.

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Cat® Hammer Tools designed for Cat Hammers are heat treated and matched to both hammer piston diameter and mass to deliver full blow energy.

Cat® Hammer Tools designed for Cat Hammers are heat treated and matched to both hammer piston diameter and mass to deliver full blow energy.

Specifications
Specifications
Units of MeasureUSMetric
Tool Shaft Diameter: 2.3 in
Tool Shaft Diameter: 58 mm
Overall Length: 520 mm
Overall Length: 20.5 in
Weight: 22 lb
Weight: 10 kg
Compatibility: H55 Hammer
Units of MeasureUSMetric
Tool Shaft Diameter: 2.3 in
Tool Shaft Diameter: 58 mm
Overall Length: 520 mm
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 433-9655
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 433-9655

Cat® Hammer Tools designed for Cat Hammers are heat treated and matched to both hammer piston diameter and mass to deliver full blow energy.

View More
Specifications for part number 433-9655

Units of Measure

USMetric
Tool Shaft Diameter: 2.3 in
Tool Shaft Diameter: 58 mm
Overall Length: 520 mm
Overall Length: 20.5 in
Weight: 22 lb
Weight: 10 kg
Compatibility: H55 Hammer
View More
Compatible Models for part number 433-9655

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert