To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeStructures & Other Systems ComponentsHeavy Frame & Body FabricationsGrab, Lift, & Push Structures435-9034: 666mm Long Cylinder Link
Home
Structures & Other Systems ComponentsHeavy Frame & Body FabricationsGrab, Lift, & Push Structures435-9034: 666mm Long Cylinder Link
435-9034: 666mm Long Cylinder Link
Cat® 666mm Long Cylinder Link with Pin used in Lift Arm
Brand: Cat
Product Images
435-9034: 666mm Long Cylinder Link
Cat® 666mm Long Cylinder Link with Pin used in Lift Arm
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Descriptions: The Cylinder Link is a component of the assembly of the Link which connects with the Cylinder Pin of the Lift Arm with Grease Fittings. The assembly consists of parts like a Pin, Link, and Sleeve Bearing. A Sleeve bearing is attached at both ends of the Link which is connected to the Pin to reduce friction under movement. A Link has a movable section so that it can be used to unite two portions of a component.
Attributes: • Surfaces of Bearing Bore, threads, and Pins are free of rust. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: The Cylinder Link is used to connect the cylinder in the Lift Arm, mostly used in Cat 236B, 247C, 252, 252B, 256C, 262, 262B, 262C, 262D, 267B, 268B, 272C, 287, 287B, 287C, 287D, 289C and 289D Skid Steers.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Descriptions: The Cylinder Link is a component of the assembly of the Link which connects with the Cylinder Pin of the Lift Arm with Grease Fittings. The assembly consists of parts like a Pin, Link, and Sleeve Bearing. A Sleeve bearing is attached at both ends of the Link which is connected to the Pin to reduce friction under movement. A Link has a movable section so that it can be used to unite two portions of a component.
Attributes: • Surfaces of Bearing Bore, threads, and Pins are free of rust. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: The Cylinder Link is used to connect the cylinder in the Lift Arm, mostly used in Cat 236B, 247C, 252, 252B, 256C, 262, 262B, 262C, 262D, 267B, 268B, 272C, 287, 287B, 287C, 287D, 289C and 289D Skid Steers.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (in): 26.22
Bore Diameter (in): 1.76
Bore Diameter (mm): 44.65
Overall Length (mm): 666
Overall Width (in): 5
Length (in): 21.65 Center-to-Center
Overall Width (mm): 127
Length (mm): 550 Center-to-Center
Weight (kg): 25.75
Overall Height (mm): 127.4
Weight (lb): 56.77
Overall Height (in): 5
Pin Diameter (mm): 44.41
Pin Diameter (in): 1.7
Sleeve Inner Diameter or Thread (mm): 57.17
Sleeve Inner Diameter or Thread (in): 2.3
Material: Alloy Steel
Units of MeasureUSMetric
Overall Length (in): 26.22
Bore Diameter (in): 1.76
Bore Diameter (mm): 44.65
View More
Compatible Models
Compatible Models
Multi Terrain Loader
287D
Compact Track Loader
289D
Skid Steer Loader
262D
View More
Multi Terrain Loader
287D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 435-9034
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 435-9034
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 435-9034
Descriptions: The Cylinder Link is a component of the assembly of the Link which connects with the Cylinder Pin of the Lift Arm with Grease Fittings. The assembly consists of parts like a Pin, Link, and Sleeve Bearing. A Sleeve bearing is attached at both ends of the Link which is connected to the Pin to reduce friction under movement. A Link has a movable section so that it can be used to unite two portions of a component.
Attributes: • Surfaces of Bearing Bore, threads, and Pins are free of rust. • High strength and wear resistance. • Manufactured to precise specifications and are built for durability and reliability.
Applications: The Cylinder Link is used to connect the cylinder in the Lift Arm, mostly used in Cat 236B, 247C, 252, 252B, 256C, 262, 262B, 262C, 262D, 267B, 268B, 272C, 287, 287B, 287C, 287D, 289C and 289D Skid Steers.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 435-9034
Units of Measure
USMetric
Overall Length (in): 26.22
Bore Diameter (in): 1.76
Bore Diameter (mm): 44.65
Overall Length (mm): 666
Overall Width (in): 5
Length (in): 21.65 Center-to-Center
Overall Width (mm): 127
Length (mm): 550 Center-to-Center
Weight (kg): 25.75
Overall Height (mm): 127.4
Weight (lb): 56.77
Overall Height (in): 5
Pin Diameter (mm): 44.41
Pin Diameter (in): 1.7
Sleeve Inner Diameter or Thread (mm): 57.17
Sleeve Inner Diameter or Thread (in): 2.3
Material: Alloy Steel
View More
Compatible Models for part number 435-9034
MULTI TERRAIN LOADER
287D
COMPACT TRACK LOADER
289D
SKID STEER LOADER
262D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.