Cat® Steel Spacer with 70mm Outer Diameter used for Additional Stretch Length in Links and Arms
Brand: Cat
Product Images
452-2429: 46mm Internal Diameter Steel Spacer
Cat® Steel Spacer with 70mm Outer Diameter used for Additional Stretch Length in Links and Arms
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems. Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Recommended by the engineers that know the product.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems. Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Recommended by the engineers that know the product.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Outside Diameter (mm): 70
Outside Diameter (in): 2.8
Material Description: Steel
Inside Diameter (mm): 46
Inside Diameter (in): 1.8
Thickness (mm): 4
Thickness (in): 0.2
Material: Carbon Steel,Alloy Zinc
Weight (kg): 0.069
Weight (lb): 0.2
Units of MeasureUSMetric
Outside Diameter (mm): 70
Outside Diameter (in): 2.8
Material Description: Steel
View More
Compatible Models
Compatible Models
Multi Terrain Loader
287D
Compact Track Loader
289D
Skid Steer Loader
262D
View More
Multi Terrain Loader
287D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 452-2429
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 452-2429
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 452-2429
Description: Cat® Spacers are commonly used to provide additional stretch length in a fastener to lower preload loss or to lower the cyclic stress range of machine operating loads. They are used to establish and maintain the functional relationship of dependent parts in machine systems. Cat® Fastener parts are designed for specific applications based on size, strength, clamp load, and past performance. This is information other manufacturers do not have. They are selected to last until rebuild or the life of the machine. While it may seem as though non-Cat hardware and fasteners are suitable for your machine, no other company knows your equipment like we do. Cat® fasteners are manufactured to precise specifications and are built for durability, reliability, productivity Strength & Quality – Fasteners meet or exceed ISO, ASTM, ASME & SAE requirements. Cat® bolts, nuts, and washers are designed to work together as a system for maximum clamping force. Coatings that meet special requirements for different applications (RoHS compliant). Recommended by the engineers that know the product.
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 452-2429
Units of Measure
USMetric
Outside Diameter (mm): 70
Outside Diameter (in): 2.8
Material Description: Steel
Inside Diameter (mm): 46
Inside Diameter (in): 1.8
Thickness (mm): 4
Thickness (in): 0.2
Material: Carbon Steel,Alloy Zinc
Weight (kg): 0.069
Weight (lb): 0.2
View More
Compatible Models for part number 452-2429
MULTI TERRAIN LOADER
287D
COMPACT TRACK LOADER
289D
SKID STEER LOADER
262D
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.