Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: A Turbocharger Tube Flange Nut is a type of fastener that is used to secure the turbocharger tube to the Engine. It is designed with a hexagonal head and a circular flange at the base. The flange provides a larger surface area for distributing the load and helps to prevent the nut from loosening due to vibration or other external forces.
Attributes: • The Serrated Flange Provides a better grip on the surface • Helps eliminate the need for a separate washer
Applications: A Turbocharger Tube Flange Nut is used in securely mounting the Turbocharger Tube, mostly used in Cat 236D, 242D, 246D, 257D, 259D, 262D, 277D, 279D, 287D, and 289D Skid Steers, 259D, 287D, 308E, and 908M 308, 308.5, 308E, 309, and 310 Excavators, 308E Scraper, 906M, 907M, and 908M Wheel Loader, AP300, AP300F, AP355, and AP355F Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: A Turbocharger Tube Flange Nut is a type of fastener that is used to secure the turbocharger tube to the Engine. It is designed with a hexagonal head and a circular flange at the base. The flange provides a larger surface area for distributing the load and helps to prevent the nut from loosening due to vibration or other external forces.
Attributes: • The Serrated Flange Provides a better grip on the surface • Helps eliminate the need for a separate washer
Applications: A Turbocharger Tube Flange Nut is used in securely mounting the Turbocharger Tube, mostly used in Cat 236D, 242D, 246D, 257D, 259D, 262D, 277D, 279D, 287D, and 289D Skid Steers, 259D, 287D, 308E, and 908M 308, 308.5, 308E, 309, and 310 Excavators, 308E Scraper, 906M, 907M, and 908M Wheel Loader, AP300, AP300F, AP355, and AP355F Paving Equipment.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Coating: Not Specified
Hex Size (mm): Not Specified
Length (mm): Not Specified
Locking Feature: Not Specified
Material: Steel,Carbon Steel
Nut Type: Hex Flange
Units of MeasureUSMetric
Coating: Not Specified
Hex Size (mm): Not Specified
Length (mm): Not Specified
View More
Compatible Models
Compatible Models
Multi Terrain Loader
257D3257D277D287D
Compact Track Loader
259D289D279D289D3259D3279D3
Mini Hyd Excavator
308.5308309308E2 SR308E2SR308E2CR308E2 CR310
Asphalt Paver
AP355AP300FAP300AP355F
Skid Steer Loader
242D3246D3246D236D262D3236D3242D262D
Compact Wheel Loader
908M906M907M
View More
Multi Terrain Loader
257D3257D277D287D
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 436-0829
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 436-0829
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 436-0829
Description: A Turbocharger Tube Flange Nut is a type of fastener that is used to secure the turbocharger tube to the Engine. It is designed with a hexagonal head and a circular flange at the base. The flange provides a larger surface area for distributing the load and helps to prevent the nut from loosening due to vibration or other external forces.
Attributes: • The Serrated Flange Provides a better grip on the surface • Helps eliminate the need for a separate washer
Applications: A Turbocharger Tube Flange Nut is used in securely mounting the Turbocharger Tube, mostly used in Cat 236D, 242D, 246D, 257D, 259D, 262D, 277D, 279D, 287D, and 289D Skid Steers, 259D, 287D, 308E, and 908M 308, 308.5, 308E, 309, and 310 Excavators, 308E Scraper, 906M, 907M, and 908M Wheel Loader, AP300, AP300F, AP355, and AP355F Paving Equipment.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 436-0829
Units of Measure
USMetric
Coating: Not Specified
Hex Size (mm): Not Specified
Length (mm): Not Specified
Locking Feature: Not Specified
Material: Steel,Carbon Steel
Nut Type: Hex Flange
View More
Compatible Models for part number 436-0829
MULTI TERRAIN LOADER
257D3 257D 277D 287D
COMPACT TRACK LOADER
259D 289D 279D 289D3 259D3 279D3
MINI HYD EXCAVATOR
308.5 308 309 308E2 SR 308E2SR 308E2CR 308E2 CR 310
ASPHALT PAVER
AP355 AP300F AP300 AP355F
SKID STEER LOADER
242D3 246D3 246D 236D 262D3 236D3 242D 262D
COMPACT WHEEL LOADER
908M 906M 907M
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.