Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeUpgrade & Repair KitsRepair & Service KitsElectronics437-1451: Wire Assembly Kit
Home
Upgrade & Repair KitsRepair & Service KitsElectronics
437-1451: Wire Assembly Kit
437-1451: Wire Assembly Kit

Cat® Wire Assembly Kit (15-17 AWG)

Brand: Cat

Product Images
437-1451: Wire Assembly Kit
437-1451: Wire Assembly Kit
437-1451: Wire Assembly Kit
437-1451: Wire Assembly Kit
437-1451: Wire Assembly Kit

Cat® Wire Assembly Kit (15-17 AWG)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

No results available.

5P-8106: 18 AWG Teflon Black Electrical Wire
5P-8106: 18 AWG Teflon Black Electrical WireQuantity: 30
091-7473: Uninsulated Wire Splice
091-7473: Uninsulated Wire SpliceQuantity: 2
142-0816: Bulk Electric Tube
142-0816: Bulk Electric TubeQuantity: 6
Showing 1 to 3 of 3
DescriptionSpecificationsCompatible Models
Specifications for part number 437-1451

We are still working on adding a specification for this part.

Compatible Models for part number 437-1451

PUMPER

SPF343C SPF743

MATERIAL HANDLER

MH3022 MH3024 MH3032 MH3040 MH3050

MOTOR GRADER

120 GC

ASPHALT COMPACTOR

CB15 CB13

TRACK-TYPE TRACTOR

D4 D4K2 LGP D3K2 XL D5K2 LGP D6K2 XL D3K2 LGP D6K2 LGP D5K2 XL D4K2 XL

KNUCKLEBOOM LOADER

2484D 559D 2384D 579D

ASPHALT PAVER

AP500F AP655 AP655F AP600 AP600F AP555F

PIPELAYER

PL61

FORESTRY PRODUCTS

FM528 LL FM528

EXCAVATOR

316F L 312F 325F LCR 323F LN 323F 318F L 320 325 323 318F MH3040 313F L 314F CR 326 GC 323 GX 323 GC 316F 323F OEM 320F L 315F LCR 313F 320 GC 325F

VIBRATORY COMPACTOR

CB-66B CS-56B CS-68B CP-74B CB-64B CS-54B CS-66B CP12 CS-64B CS-76B CP-54B CS-74B CS12 CB-68B CP-56B

MOBILE HYD POWER UNIT

316F

MULTI TERRAIN LOADER

297D2 297D2 XHP

COMPACT TRACK LOADER

299D2 XHP 299D3 XE 299D3 299D2

WHEEL TRACTOR

613C II 613C

GENERATOR SET

XQP115

HEX BASED SPL SOLUTION

313F

ENGINE

3512E

PETROLEUM ENGINE

2016 3512E 3512C

SOIL COMPACTOR

CS56B CS68B CP68B CP56B CS66B CS78B CP11 CP12 CP14 CP16 CS76B CS11 CS12 CS13 CS14 CS16 CS17 CS19 CS74B CP74B

BACKHOE LOADER

416F2 420F2 428F2 432F2 444F2 440 450 430F2 434F2

COMPACT WHEEL LOADER

914M 918M 910M

ENGINE - MACHINE

C4.4

SKID STEER LOADER

272D3 XE 272D3 272D2 272D2 XHP

WHEELED EXCAVATOR

M323F M314 MH3026 M315 M322 M320 M315GC M318 M319 M316 M317 MH3040 M314-07

PNEUMATIC COMPACTOR

CW34 CW-34

INDUSTRIAL ENGINE

C4.4

COMPACTOR

CCS9 CB13 CB15

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert