Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components437-3863: 40.065mm Shaft Diameter Rocker Arm
Home
EngineEngine ComponentsCylinder Heads & ComponentsCylinder Head Components
437-3863: 40.065mm Shaft Diameter Rocker Arm
437-3863: 40.065mm Shaft Diameter Rocker Arm

Rocker Arm Assembly

Brand: Cat

Product Images
437-3863: 40.065mm Shaft Diameter Rocker Arm
437-3863: 40.065mm Shaft Diameter Rocker Arm

Rocker Arm Assembly

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Available Cat Reman parts
The following parts are alternative Cat® Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.

† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.

parts.
The following parts are alternative Cat® Reman
Cat Reman
The Cat Reman difference can be found in our commitment to deliver like new quality. From design and engineering to assembly and quality control, our top talent uses state-of-the-art techniques to create our line of over 8,000 Cat Reman products –– all backed by a same-as-new, 12-month Caterpillar Parts Warranty†.
† Limitations may apply. For complete details about the applicable Caterpillar Limited Warranty, contact an authorized Cat dealer.
parts.
20R-3318
20R-3318 : Cat® Reman Valve Rocker Arm
Check Price
Frequently bought together
437-3863437-3863
307-8322307-8322
258-8721258-8721
View All Parts
Compare Alternate Parts
437-3863
This part:
437-3863: 40.065mm Shaft Diameter Rocker Arm
Length (in)

9.8

Height (in)

1.6

Description

Rocker Arm Assembly

20R-3318
This part:
20R-3318: Cat® Reman Valve Rocker Arm

Description

Cat® Reman Valve Rocker Arm (C15)

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert