Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity440-4303: DGB Upgrade Kit
HomeUpgrade & Repair KitsUpgrade KitsPerformance & Productivity440-4303: DGB Upgrade Kit
440-4303: DGB Upgrade Kit

Brand: Cat

fallback-image
440-4303: DGB Upgrade Kit

Brand: Cat

Warranty Information
Return Policy
Items included

No results available.

030-8307: 1 5/16'' X 3/4'' Straight Adapter
030-8307: 1 5/16'' X 3/4'' Straight AdapterQuantity: 1
438-5670: Engine and Air Brake Hose
438-5670: Engine and Air Brake HoseQuantity: 1
5P-8245: M12 ID Steel Flat Washer
5P-8245: M12 ID Steel Flat WasherQuantity: 2
8T-6762: 1/2-14 NPTF Thread Square Drive Plug
8T-6762: 1/2-14 NPTF Thread Square Drive PlugQuantity: 1
8M-7065: 0.787mm Thick Air Lines Gasket
8M-7065: 0.787mm Thick Air Lines GasketQuantity: 1
164-0228: 1/2-14 NPTF X 3/4-14 NPTF 90 Degrees Elbow Water Spray Adapter
164-0228: 1/2-14 NPTF X 3/4-14 NPTF 90 Degrees Elbow Water Spray AdapterQuantity: 1
0S-1621: 1/2-13 Hexagonal Head Bolt
0S-1621: 1/2-13 Hexagonal Head BoltQuantity: 2
1L-8181: 31.8mm Inner Diameter Single Tube P Clip
1L-8181: 31.8mm Inner Diameter Single Tube P ClipQuantity: 2
9M-0397: Air Compressor Adapter
9M-0397: Air Compressor AdapterQuantity: 1
3B-1915: 3/8''-16 x 1 3/8'' Hex Head Bolt
3B-1915: 3/8''-16 x 1 3/8'' Hex Head BoltQuantity: 1
0S-1588: 3/8-16  Thread 31.75mm Long Bolt
0S-1588: 3/8-16  Thread 31.75mm Long BoltQuantity: 2
5M-2894: 3/8" ID Steel Flat Washer
5M-2894: 3/8" ID Steel Flat WasherQuantity: 3
5P-7854: 31.80mm Internal Diameter Loop Clip
5P-7854: 31.80mm Internal Diameter Loop ClipQuantity: 5
9S-7296: NPTF to 37 Degree 90 Degree Elbow Adaptor
9S-7296: NPTF to 37 Degree 90 Degree Elbow AdaptorQuantity: 1
Showing 1 to 14 of 14
DescriptionSpecificationsCompatible Models
Specifications for part number 440-4303

We are still working on adding a specification for this part.

Compatible Models for part number 440-4303

PETROLEUM ENGINE

3512C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced