Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesToolsPneumatic ToolsAir Guns441-5254: Pneumatic Cleaning Gun
Home
Workshop SuppliesToolsPneumatic ToolsAir Guns
441-5254: Pneumatic Cleaning Gun
441-5254: Pneumatic Cleaning Gun

Cat® Pistol Grip Pneumatic Cleaning Gun (Adjustable)

Brand: Cat

Product Images
441-5254: Pneumatic Cleaning Gun
441-5254: Pneumatic Cleaning Gun

Cat® Pistol Grip Pneumatic Cleaning Gun (Adjustable)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DescriptionSpecifications
Specifications for part number 441-5254

Units of Measure

USMetric
Material: Phenolic Plastic,Alloy Aluminum,Alloy Brass
Operating Pressure (psi): 40 to 120
Thread Size (in): 1/4 NPT Female (Air Inlet)
Operating Pressure (kPa): 276 to 827
Air Consumption (CFM): 9
Air Consumption (lpm): 255
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert