To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeUndercarriageTrack ComponentsTrack Links442-4735: Track Link
Home
UndercarriageTrack ComponentsTrack Links442-4735: Track Link
442-4735: Track Link
Cat® Track Link 202.81mm Track Pitch, Press Fit
Brand: Cat
Product Images
442-4735: Track Link
Cat® Track Link 202.81mm Track Pitch, Press Fit
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Track Pitch (mm): 203
Track Pitch (in): 8.00
Bolt Size (in): 3/4
Material: Carbon Steel,Boron Steel
Wear Sensor: No
Master Bolt Thread: M18
Units of MeasureUSMetric
Track Pitch (mm): 203
Track Pitch (in): 8.00
Bolt Size (in): 3/4
View More
Compatible Models
Compatible Models
Track Loader
963D
View More
Track Loader
963D
Warranty Information
Return Policy
Parts diagram for 442-4735
View Detailed Parts Diagrams
Add Your Equipment
Compare Alternate Parts
This part:442-4735: Track Link
Check Price
Track Pitch (in)
8.00
Bolt Size (in)
3/4
Description
Cat® Track Link 202.81mm Track Pitch, Press Fit
This part:442-4736: Track Link
Check Price
Track Pitch (in)
7.98
Bolt Size (in)
3/4
Description
Cat® Track Link 202.81mm Track Pitch, Press Fit
Related parts
418-2091: LINK-TRACK (RH)
Check Price
228-2735: LINK-TRACK (
Check Price
418-2092: LINK-TRACK (LH)
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 442-4735
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 442-4735
Description: Track links are a part of the link assembly and provide a rail for the machine to run on.
Attributes: • Cat® Sealed and Lubricated Track (SALT) seals lubricant into your undercarriage system and keeps abrasives out. It eliminates internal pin and bushing wear to reduce maintenance costs and downtime, while increasing service life and serviceability. SALT offers a universal undercarriage configuration for a wide range of underfoot conditions when coupled with a track design that matches your machine and operating environment. • General Duty Track was developed to provide you a cost effective option for later-in-life-cycle or lower use machines. It is offered at a low initial price and designed for run to destruction. All Cat® Undercarriage is backed by Undercarriage Assurance and made by Caterpillar and is hardened and quality tested to ensure productivity and performance appropriate to jobsite needs.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.