To find the parts that fit.To find the parts that fit.
Search for part number or name
Select Store
Select Equipment
Sign in
HomeStructures & Other Systems ComponentsGrease Lubrication SystemsLubrication Pumps443-1047: Lubrication Pump
Home
Structures & Other Systems ComponentsGrease Lubrication SystemsLubrication Pumps443-1047: Lubrication Pump
443-1047: Lubrication Pump
Cat® Lubrication Pump
Brand: Cat
Product Images
443-1047: Lubrication Pump
Cat® Lubrication Pump
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Lubrication pumps, such as 443-1047, transmit lubricant from the reservoir and through the automatic lubrication system. Cat hydraulic pumps supply oil flow and pressure to operate actuators and motors. Whether it’s a gear pump, a vane pump for higher pressures, or a piston pump, Cat hydraulic pumps are the reliable choice for high demand hydraulic systems. Durable, high-capacity bearings and bushings enable high power density for peak, on-demand hydraulic system performance. High-performance seals and gaskets withstand high hydraulic pressures and temperatures to reduce leaks and improve reliability.
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Attributes: • Lubrication pump with steel body • 4-bolt mount • Inlet Port: SAE #4 O-Ring • Service Ports: 1/4 NPTF
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Lubrication pumps, such as 443-1047, transmit lubricant from the reservoir and through the automatic lubrication system. Cat hydraulic pumps supply oil flow and pressure to operate actuators and motors. Whether it’s a gear pump, a vane pump for higher pressures, or a piston pump, Cat hydraulic pumps are the reliable choice for high demand hydraulic systems. Durable, high-capacity bearings and bushings enable high power density for peak, on-demand hydraulic system performance. High-performance seals and gaskets withstand high hydraulic pressures and temperatures to reduce leaks and improve reliability.
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Attributes: • Lubrication pump with steel body • 4-bolt mount • Inlet Port: SAE #4 O-Ring • Service Ports: 1/4 NPTF
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Steel (Body),Carbon Steel
Overall Height (in): 9.1
Overall Height (mm): 231
Overall Length (in): 36.5
Overall Length (mm): 927
Overall Width (in): 12.6
Overall Width (mm): 325
Units of MeasureUSMetric
Material: Steel (Body),Carbon Steel
Overall Height (in): 9.1
Overall Height (mm): 231
View More
Compatible Models
Compatible Models
Mining Excavator
5110B
Motor Grader
24M
View More
Mining Excavator
5110B
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Description: Lubrication pumps, such as 443-1047, transmit lubricant from the reservoir and through the automatic lubrication system. Cat hydraulic pumps supply oil flow and pressure to operate actuators and motors. Whether it’s a gear pump, a vane pump for higher pressures, or a piston pump, Cat hydraulic pumps are the reliable choice for high demand hydraulic systems. Durable, high-capacity bearings and bushings enable high power density for peak, on-demand hydraulic system performance. High-performance seals and gaskets withstand high hydraulic pressures and temperatures to reduce leaks and improve reliability.
Cat parts are manufactured to precise specifications and are built for durability, reliability, productivity, less environmental impact, and reuse.
Attributes: • Lubrication pump with steel body • 4-bolt mount • Inlet Port: SAE #4 O-Ring • Service Ports: 1/4 NPTF
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 443-1047
Units of Measure
USMetric
Material: Steel (Body),Carbon Steel
Overall Height (in): 9.1
Overall Height (mm): 231
Overall Length (in): 36.5
Overall Length (mm): 927
Overall Width (in): 12.6
Overall Width (mm): 325
View More
Compatible Models for part number 443-1047
MINING EXCAVATOR
5110B
MOTOR GRADER
24M
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.