Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Select Equipment

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name
Home443-6319: Radiator Enclosure Bracket Assembly
Home443-6319: Radiator Enclosure Bracket Assembly
443-6319: Radiator Enclosure Bracket Assembly

Cat® Radiator Enclosure Bracket Assembly, Steel, Medium Gloss Black Paint, L x H: 634.9 x 959.3mm

Brand: Cat

Product Images
443-6319: Radiator Enclosure Bracket Assembly
443-6319: Radiator Enclosure Bracket Assembly
443-6319: Radiator Enclosure Bracket Assembly
443-6319: Radiator Enclosure Bracket Assembly
443-6319: Radiator Enclosure Bracket Assembly

Cat® Radiator Enclosure Bracket Assembly, Steel, Medium Gloss Black Paint, L x H: 634.9 x 959.3mm

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Bracket assemblies such as 443-6319 is generally used in Radiator enclosure group. Cat bracket assemblies provides support and mounting for various components in Cat heavy duty equipment's. Cat mounting brackets are designed and manufactured to provide best mounting solutions to any equipment.

Attributes:
• Steel mounting bracket with hinge assembly, plates and weld nuts.
• M6 x 1 weld nuts.
• M10 x 1.5 weld nuts.
• M8 x 1.25 weld nuts.
• Welded assembly.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Bracket assemblies such as 443-6319 is generally used in Radiator enclosure group. Cat bracket assemblies provides support and mounting for various components in Cat heavy duty equipment's. Cat mounting brackets are designed and manufactured to provide best mounting solutions to any equipment.

Attributes:
• Steel mounting bracket with hinge assembly, plates and weld nuts.
• M6 x 1 weld nuts.
• M10 x 1.5 weld nuts.
• M8 x 1.25 weld nuts.
• Welded assembly.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Color: Medium Gloss Black
Height (in): 37.77
Height (mm): 959.3
Length (in): 25
Length (mm): 634.9
Material: Steel,Alloy Steel,Alloy Zinc,Alloy Mixed: Metal
Units of MeasureUSMetric
Color: Medium Gloss Black
Height (in): 37.77
Height (mm): 959.3
View More
Compatible Models
Compatible Models
Wheeled Excavator
M322FM314FMH3024M320FM316FMH3026M318F
Excavator
M315FM317FM318F
Material Handler
MH3022MH3024
View More
Wheeled Excavator
M322FM314FMH3024M320FM316FMH3026M318F
Warranty Information
Return Policy
Parts diagram for 443-6319
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 443-6319
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 443-6319

Description:
Bracket assemblies such as 443-6319 is generally used in Radiator enclosure group. Cat bracket assemblies provides support and mounting for various components in Cat heavy duty equipment's. Cat mounting brackets are designed and manufactured to provide best mounting solutions to any equipment.

Attributes:
• Steel mounting bracket with hinge assembly, plates and weld nuts.
• M6 x 1 weld nuts.
• M10 x 1.5 weld nuts.
• M8 x 1.25 weld nuts.
• Welded assembly.

Application:
• Consult your owner's manual or contact your local Cat Dealer for more information.

View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 443-6319

Units of Measure

USMetric
Color: Medium Gloss Black
Height (in): 37.77
Height (mm): 959.3
Length (in): 25
Length (mm): 634.9
Material: Steel,Alloy Steel,Alloy Zinc,Alloy Mixed: Metal
View More
Compatible Models for part number 443-6319

WHEELED EXCAVATOR

M322F M314F MH3024 M320F M316F MH3026 M318F

EXCAVATOR

M315F M317F M318F

MATERIAL HANDLER

MH3022 MH3024

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert