Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsMaintenance443-8573: Handle Kit
Home
Upgrade & Repair KitsRepair & Service KitsMaintenance
443-8573: Handle Kit
443-8573: Handle Kit

Replacement kit that provides operator handles to adjust the fore/aft and back pan tilt adjustments

Brand: Cat

Product Images
443-8573: Handle Kit
443-8573: Handle Kit
443-8573: Handle Kit
443-8573: Handle Kit
443-8573: Handle Kit

Replacement kit that provides operator handles to adjust the fore/aft and back pan tilt adjustments

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 443-8573
Material: Carbon Steel
View More
Compatible Models for part number 443-8573

UNDERGROUND ART TRUCK

AD22 AD45B AD55B AD60 AD55 AD63 AD30 AD45

INTEGRATED TOOLCARRIER

IT62G IT14G2 IT24F IT38H IT38G IT14G IT28G IT28F IT28B IT62G II IT18F IT38G II

WHEEL TRACTOR-SCRAPER

627 623 621 637 627K LRC 632 631 623K LRC 631K 623K 621K 627K 613G 637K 657 651

LOAD HAUL DUMP

R1700 R1700 XE

OFF HIGHWAY TRUCK

777G 777E 789D 796 AC 794 AC 773GC 772 770 777 773 798 AC 785D 798

MOTOR GRADER

120H 24 16 14 18 120M 135H 120M 2 163H 140M 140H 143H 12M 3 12M 2 140M 3 140M 2 135H NA 163H NA 160M 2 160M 3 120H NA 140H ES 18M3 12M 3 AWD 160H ES 12H NA 16M 120H ES 160 16H 140H NA 150 14M 160M 3 AWD 140 14H 12H 12M 24M 14M3 160H 160M 140M 3 AWD 16H NA 160H NA 16M3 14M-3 12H ES 14H NA

TRACK SKIDDER

D5HTSK II 527 517 D4HTSK III

WHEEL SKIDDER

535D 545D 525D 555D

TRACK-TYPE TRACTOR

D5K LGP D6R III D6G2 LGP D8 GC D5R LGP D4K XL D9 GC D4H III D6R II D3C III D3G D7R SERIES D6K2 LGP D4G D4H D5R2 D6N OEM D3K XL D5M D5N D5H D5G D6N XL D6R D6T D6M D6N D6K D6H D7E D2 D1 D4 D3 D8 D4K LGP D4K2 LGP D6N LGP D5K2 LGP D3K2 LGP D10N D10R D10T D11N D11R D11T D4K2 XL D7R XR D6H XL D6H XR D6T LGP D7R LGP D3K2 XL D6T LGPPAT D6R XL D4C III D6K2 XL D6T XW D5H XL D6T XL D5C III D8GC D5R XL D7G2 D6K LGP D7R D7H D8T D8R D8L D10T2 D8N D6R STD D6K XL D9T D9R D8R II D9L D9N D6T XL PAT D6T XW PAT D6G2 XL D4H XL D6K2 D5K XL D5K2 XL D7R II D6R LGP D7E LGP D3K LGP

ROTARY DRILL

MD6310 MD6200 MD6250 MD6380

PIPELAYER

572R II 587R 561N 561M 572R PL83 PL87 PL72 PL61 583T 583R

MINING EXCAVATOR

5230B 5130 5230 5130B

WATER FORDING TRACTOR

D7R II

WHEEL TRACTOR

631K 631G 621K OEM 651 623G 623H 657G 621G 621H 627G 627H 637G 613G

UNIT RIG MINING TRUCK

MT4400 AC

TRACK LOADER

963 939 933 943 973C 973D 973K 963D 963B 963C 963K 953B 953C 953D 953K

SOIL COMPACTOR

825H 825G 825C 815F II 815F 825G II

EJECTOR TRUCK

D400E II 740

WHEEL DOZER

854G 854K 844H 844K 844 834G 834H 834B 834K 824H 824G 824C 814F II 814F 824G II

MACHINE CNTRL & GDNC

COMMAND

LANDFILL COMPACTOR

836 826G II 816F II 816K 836H 836G 836K 826C 826G 826H 816F

COMPACT WHEEL LOADER

914G2 914G

WHEEL LOADER

960F 972G 972H 972K 972M 972L 988GC 950G 962H 950F 962G 950H 950K 986K 962K 950M 962M 988G 988H 988F 988K 966F 966H 966G 930G 966L 930H 966K 966M 924F 936F 924H 924G 962G II 938G 938F 938H 990 II 962 918F 928G 988F II 986 950G II 928HZ 994 980G II 988K XE 980F II 966F II 980K HLG 924GZ 966K XE 924HZ 990K 990H 972G II 972M XE 938G II 993K 966M XE 992D 980C 980F 980H 980G 992G 980K 992K 980M 994F 970F 994K 994H 966G II 982M 950F II

ARTICULATED TRUCK

D20D D35HP D30C D30D D250E II D35C D250E D250D D25D D25C D350C D350E II D400E II D300E D300D D400 725 D40D 740 730 735

TRANSMISSION

CX35

WAGON

772

OFF-HIGHWAY TRUCK

D10R

WHEEL FELLER BUNCHER

573D 563D 2570D 2670D

TRUCK

793F XQ 794 AC 775G 775F 793F OEM 775E 775D 789C 789D 789B 777D 777G 777F 775G OEM 769D 769C 785 797 770G 795F XQ 793B 793C 772G 773E 773D 773G 797F 773F 773G OEM 785C 785D 797B 785B 795F AC MT4400D AC 772 770 775G LRC

WHEEL SCRAPER

631G 621G 637G 627G

QUARRY TRUCK

777E 775D 775B 773E 771D 772G 770G

TRACTOR

784C 784B 772 776C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert