Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeEngineTurbo SystemTurbochargers & Turbocharger Groups447-0220: Turbocharger Tube
Home
EngineTurbo SystemTurbochargers & Turbocharger Groups
447-0220: Turbocharger Tube
447-0220: Turbocharger Tube

Cat® Turbocharger Tube directs compressed air from the turbo to the engine intake, maintaining boost pressure and reducing turbulence.

Brand: Cat

Product Images
447-0220: Turbocharger Tube
447-0220: Turbocharger Tube

Cat® Turbocharger Tube directs compressed air from the turbo to the engine intake, maintaining boost pressure and reducing turbulence.

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 447-0220
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 447-0220

Units of Measure

USMetric
Width (mm): 134.6
Height (mm): 73.7
Length (in): 19
Material: Alloy Mixed: Metal,Carbon Steel
Height (in): 2.9
Length (mm): 482.6
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 447-0220

TRACK-TYPE TRACTOR

D10N D11T D10R D10T

ENGINE - MACHINE

C27

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert