Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeFilters & FluidsFiltersAir FiltersEngine Air Filters & Components447-0762: Air Cleaner Cap
Home
Filters & FluidsFiltersAir FiltersEngine Air Filters & Components
447-0762: Air Cleaner Cap
447-0762: Air Cleaner Cap

Cat® Air Cleaner Cover

Brand: Cat

Product Images
447-0762: Air Cleaner Cap
447-0762: Air Cleaner Cap
447-0762: Air Cleaner Cap
447-0762: Air Cleaner Cap
447-0762: Air Cleaner Cap

Cat® Air Cleaner Cover

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 447-0762
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 447-0762

Units of Measure

USMetric
Diameter (in): 0.63
Length (in): 3.23
Material: Plastic,Polyolefin Plastic
Overall Length (in): 13.16
Overall Length (mm): 334.3
Type: Round
Latch Quantity: 4
Dust Tube (mm): 54
Depth (mm): 140
Depth (in): 5.512
Height (in): 13.161
Dust Tube (in): 2.126
Width (mm): 303.1
Height (mm): 334.3
Width (in): 11.933
View More

Time for maintenance?

We make it easy

Complete maintenance kits available by equipment type including 250, 500, and 1,000-hour intervals.

Compatible Models for part number 447-0762

TRACK-TYPE TRACTOR

D6K2 XL D6N LGP D6N XL D6K2 LGP D5R2

WHEELED EXCAVATOR

MH3026 MH3024

HEX BASED SPL SOLUTION

320E

EXCAVATOR

320F L 320E L 320D2 GC 323E LN 320E 320D2 L 320E LRR 323F L 323E L 538 323D2 L 320D2 323D2 323F 323E SA 320E LN 320E RR

MATERIAL HANDLER

MH3022 MH3024

MOTOR GRADER

120 GC

TRACK SKIDDER

527

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert