Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components448-8998: ADAPTER AS E
HomeHoses & TubesAdapters, Couplings, & FittingsAdapters & Components448-8998: ADAPTER AS E
448-8998: ADAPTER AS E

Brand: Cat

fallback-image
448-8998: ADAPTER AS E

Brand: Cat

Warranty Information
Return Policy
Related parts
291-8174: Cabin Heater Lines Elbow O Ring Seal
291-8174: Cabin Heater Lines Elbow O Ring Seal

Cat® Cabin Heater Lines Elbow O Ring Seal prevents fluid leakage at connection bends, ensuring sealed fluid pathways in heating circuits

Check Price
228-7102: 2.1 x 13.4mm 90A FKM O-Ring
228-7102: 2.1 x 13.4mm 90A FKM O-Ring

O-ring

Check Price
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
228-7090: 1.78 x 12.47mm 90A FKM O-Ring

Cat® Rubber O-Ring Seal for ORFS Connector End

Check Price
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring

Cat® O-Ring Face Seal ensures a leak-free connection between hydraulic hoses and adapter

Check Price
8T-6850: 13.4mm Inside Diameter Seal-O-Ring
8T-6850: 13.4mm Inside Diameter Seal-O-Ring

O-ring

Check Price
180-8424: 12.42mm Inner Diameter O-Ring Seal
180-8424: 12.42mm Inner Diameter O-Ring Seal

O-ring

Check Price
291-8174
291-8174: Cabin Heater Lines Elbow O Ring Seal
Check Price
228-7102
228-7102: 2.1 x 13.4mm 90A FKM O-Ring
Check Price
228-7090
228-7090: 1.78 x 12.47mm 90A FKM O-Ring
Check Price
6V-8398
6V-8398: 1.78 x 12.47mm 90A NBR O-Ring
Check Price
8T-6850
8T-6850: 13.4mm Inside Diameter Seal-O-Ring
Check Price
180-8424
180-8424: 12.42mm Inner Diameter O-Ring Seal
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced