Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageRolling ComponentsCarrier Roller Groups449-2274: Carrier Roller Group
Home
UndercarriageRolling ComponentsCarrier Roller Groups
449-2274: Carrier Roller Group
449-2274: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 160mm Tread Diameter

Brand: Cat

Product Images
449-2274: Carrier Roller Group
449-2274: Carrier Roller Group
449-2274: Carrier Roller Group
449-2274: Carrier Roller Group
449-2274: Carrier Roller Group

Cat® Carrier Roller Group Cantilever, Standard Application, 160mm Tread Diameter

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 449-2274

Units of Measure

USMetric
Width (mm): 194
Width (in): 7.64
Tread Diameter (mm): 160
Tread Diameter (in): 6.30
Flange Diameter (mm): 188
Flange Diameter (in): 7.40
Outside Spread (mm): 194
Shaft Mounting Length (in): 2.945
Application: Standard Application
UC System: GD
Outside Spread (in): 7.638
Shaft Mounting Length (mm): 74.8
Inside Spread (in): 2.165
Shaft OD (mm): 47.59
Mount Type: Cantilever
Shaft OD (in): 1.874
Flange OD (in): 7.402
Tread OD (in): 6.299
Flange OD (mm): 188
Tread OD (mm): 160
Inside Spread (mm): 55
View More
Compatible Models for part number 449-2274

UNDERCARRIAGE

OEMS

EXCAVATOR

336D

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert