Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Description
Description
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Two position rocker switch with locking tab • Symbol: Hydraulic Lock [ISO 3205] • Yellow LED illumination • Eight terminal blade connection • Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Two position rocker switch with locking tab • Symbol: Hydraulic Lock [ISO 3205] • Yellow LED illumination • Eight terminal blade connection • Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Length (mm): 48.5
Width (mm): 24.8
Height (mm): 37.7
Temperature (°C): -40° to 85°
Length (in): 1.91
Width (in): 0.98
Height (in): 1.48
Temperature (°F): -40° to 185°
Material: Polyamide Plastic,Alloy Copper
Units of MeasureUSMetric
Length (mm): 48.5
Width (mm): 24.8
Height (mm): 37.7
View More
Compatible Models
Compatible Models
Wheel Loader
938M926M930M
View More
Wheel Loader
938M926M930M
Warranty Information
Warranty Information
Generally, warranty for parts purchased on Parts.Cat.Com is 12 months from the invoice date as defined in the Caterpillar Limited Warranty. Parts Warranty covers defects in material and workmanship throughout the Warranty period once it has been installed. For complete Warranty detail contact your local Cat Dealer.
Need More Help? Contact Us
Find a DealerEmail
Return Policy
Return Policy Information
Unless otherwise noted by a non-returnable part
icon, most parts can be returned to your authorized Cat® dealer under their return policy.
Need More Help? Contact Us
Find a DealerEmail
Parts diagram for 451-0665
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 451-0665
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 451-0665
Description: Rocker switches are simple electrical switches that feature a rocking mechanism to connect or disconnect an electrical circuit. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Two position rocker switch with locking tab • Symbol: Hydraulic Lock [ISO 3205] • Yellow LED illumination • Eight terminal blade connection • Panel Cutout: 21.1 X 36.8 mm (0.83 X 1.45 in) • Heavy duty construction • Easily operated • High precision for consistent performance • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 451-0665
Units of Measure
USMetric
Length (mm): 48.5
Width (mm): 24.8
Height (mm): 37.7
Temperature (°C): -40° to 85°
Length (in): 1.91
Width (in): 0.98
Height (in): 1.48
Temperature (°F): -40° to 185°
Material: Polyamide Plastic,Alloy Copper
View More
Compatible Models for part number 451-0665
WHEEL LOADER
938M 926M 930M
View More
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.