Earn up to $150 value in Cat® Credits

Details
Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals451-4725: 25mm Rubber Solid Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsOther Seals
451-4725: 25mm Rubber Solid Seal
451-4725: 25mm Rubber Solid Seal

Seal

Brand: Cat

Product Images
451-4725: 25mm Rubber Solid Seal
451-4725: 25mm Rubber Solid Seal

Seal

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 451-4725
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 451-4725

Units of Measure

USMetric
Cross Section Width (in): 0.13
Cross Section Width (mm): 3.3
Cross Section Height (mm): 3.5
Material: Rubber
Inside Diameter (mm): 25.1
Inside Diameter (in): 0.99
Cross Section Height (in): 0.14
View More
Compatible Models for part number 451-4725

HYDRAULIC SHOVEL

6020 6020B 6030

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert