To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
Home452-7209: 30mm Outer Diameter Banjo Bushing
Home452-7209: 30mm Outer Diameter Banjo Bushing
452-7209: 30mm Outer Diameter Banjo Bushing
Cat® Banjo Bushing is a component that facilitates fluid transfer between automatic lubrication lines using a banjo bolt connection
Brand: Cat
Product Images
452-7209: 30mm Outer Diameter Banjo Bushing
Cat® Banjo Bushing is a component that facilitates fluid transfer between automatic lubrication lines using a banjo bolt connection
Brand: Cat
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Warranty InformationReturn Policy
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Description
Description
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Thread Size (in): 1/8-27 NPSF
Overall Height (mm): 23
Overall Height (in): 0.91
Outside Diameter (mm): 30
Outside Diameter (in): 1.18
Material: Steel,Alloy Zinc,Carbon Steel
Units of MeasureUSMetric
Thread Size (in): 1/8-27 NPSF
Overall Height (mm): 23
Overall Height (in): 0.91
View More
Compatible Models
Compatible Models
Wheel Loader
966H962H966K966M950H972H972K962M Z972M950M962M980M966M XE950M Z
View More
Wheel Loader
966H962H966K966M950H972H972K962M Z972M950M962M980M966M XE950M Z
Parts diagram for 452-7209
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 452-7209
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 452-7209
Description: Cat® Fluid Carrying Adapters are held to the highest standards of quality and reliability. These adapters are manufactured to exacting tolerances to ensure leak free connections. Each Cat Fluid Carrying Adapter is designed to meet or exceed industry standards for operating pressure, assembly torque capability, and corrosion protection to ensure a long life and proper machine functionality.
Attributes: • Fluid carrying component • Designed to meet or exceed the performance of industry standard parts and provide leak free connections • The image provided is for reference only. Adapter construction may differ slightly from the image depicted, but the part is designed to be interchangeable with the OEM part.
Application: Adapters are designed to connect fluid carrying hoses and tubes to other system components. Consult your owner’s manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 452-7209
Units of Measure
USMetric
Thread Size (in): 1/8-27 NPSF
Overall Height (mm): 23
Overall Height (in): 0.91
Outside Diameter (mm): 30
Outside Diameter (in): 1.18
Material: Steel,Alloy Zinc,Carbon Steel
View More
Compatible Models for part number 452-7209
WHEEL LOADER
966H 962H 966K 966M 950H 972H 972K 962M Z 972M 950M 962M 980M 966M XE 950M Z