To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth453-3646: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth453-3646: Bucket Tip
453-3646: Bucket Tip
Cat® J800 Penetration Plus Excavator Bucket Tip
Brand: Cat
Product Images
453-3646: Bucket Tip
Cat® J800 Penetration Plus Excavator Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Related parts
310-2788: J800 Pin Kit
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Description
Description
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 20.276
Size: J800
Rear Width (mm): 277.4
Front Width (in): 6.693
Front Width (mm): 170
Shape: Penetration Plus
Rear Width (in): 10.921
Series: CapSure J Series
Rear Height (mm): 240
Overall Length (mm): 515
Rear Height (in): 9.449
Units of MeasureUSMetric
Wear or Durability: Standard
Overall Length (in): 20.276
Size: J800
View More
Compatible Models
Compatible Models
Mining Excavator
5110B
Excavator
390F390F L395374374F L
Wheel Loader
994994F994D994H
View More
Mining Excavator
5110B
Warranty Information
Return Policy
Parts diagram for 453-3646
View Detailed Parts Diagrams
Add Your Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 453-3646
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 453-3646
The J Series CapSure™ System features a swift, simple and safe option for your bucket retention needs. These genuine Cat® tips are matched to side-pin adapters, providing the flexibility to use OEM conventional pin retention if your application demands it.
Penetration Plus tips offer a low-profile shape that provides optimal sharpness, penetration and digging ability throughout tip life. In addition, these genuine Cat tips resist blunting and self-sharpen during wear, resulting in less down time, reduced operating costs and increased productivity.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Your Cat dealer can help you select the J Series CapSure tip that delivers the right balance of penetration and wear life for your application. Choosing genuine Cat parts is a smart business decision that helps protects your equipment … and your bottom line.
Attributes: • 30% more wear material than general purpose tips • 10-15% more usable life • 25% less cross-sectional area • Self-sharpening during wear
Applications: • Moderate-to-high impact areas • Densely compacted material, including clay • Difficult-to-penetrate materials such as cemented gravel, sedimentary rock and poorly shot rock • Tough trenching situations
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.