Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits453-5488: Seal Kit
Home
Upgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits
453-5488: Seal Kit
453-5488: Seal Kit

Cat® Seal Kit

Brand: Cat

Product Images
453-5488: Seal Kit
453-5488: Seal Kit
453-5488: Seal Kit
453-5488: Seal Kit
453-5488: Seal Kit

Cat® Seal Kit

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Parts included in this kit

There are currently no parts associated with this kit.

If you need additional information, please contact your dealer

Visit us

or use our Contact Form
.

DescriptionSpecificationsCompatible Models
Specifications for part number 453-5488

Units of Measure

USMetric
Weight (kg): 0.01
Weight (lb): 0.03
Material: Teflon Plastic
View More
Compatible Models for part number 453-5488

ASPHALT COMPACTOR

CB2.7 GC CC2.7 GC CB2.5 GC

MULTI TERRAIN LOADER

257D 277D 277C 297C 297D2 287C2 257D3 297D XHP 277C2 247B3 287C 287D 297D2 XHP 257B3

COMPACT TRACK LOADER

289D 289C 279C2 289D3 259D3 279D3 299D XHP 259D 299D 299C 279D 279C 259B3 299D3 XE 289C2 299D3 299D2 299D2 XHP

ROTARY DRILL

MD6200

UTILITY COMPACTOR

CC2.7 CB2.7 CB2.5 CB2.9 CB2.7 GC

SKID STEER LOADER

242B3 289D3 246D 246C 262D3 236B3 279D3 272C 272D 272D XHP 242D3 246D3 226B3 256C 236D 252B3 236D3 216B3 242D 262D 262C 272D2 XHP 272D3 XE 262C2 272D3 272D2

VIBRATORY COMPACTOR

CC4.0 CB4.0 CB4.4

WHEEL LOADER

908K 908M 924K 907K 908 938K 906K 907 938M 906M 926M 906 930K 930M

COMPACT WHEEL LOADER

908M 914 910 906M 907M 920

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert