Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeGround Engaging ToolsWear PlatesHeel Plates454-8933: PLATE-WEAR
Home
Ground Engaging ToolsWear PlatesHeel Plates
454-8933: PLATE-WEAR
454-8933: PLATE-WEAR

Brand: Cat

Product Images
454-8933: PLATE-WEAR
454-8933: PLATE-WEAR
454-8933: PLATE-WEAR
454-8933: PLATE-WEAR
454-8933: PLATE-WEAR

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

We are still working on adding a description for this part.

Specifications
Specifications
Units of MeasureUSMetric
Width (mm): 200
Shape: Rectangular
Length (in): 41.732
Material: Abrasion Resistant Steel
Thickness (in): 2.559
Thickness (mm): 65
Length (mm): 1,060
Width (in): 7.874
Units of MeasureUSMetric
Width (mm): 200
Shape: Rectangular
Length (in): 41.732
View More
Compatible Models
Compatible Models
Bucket
BUCKET
Wheel Loader
990K990H990
View More
Bucket
BUCKET
Warranty Information
Return Policy
Parts Diagrams
No EquipmentEnter equipment serial number or choose equipment from previously added list to see parts diagrams.
Select Equipment
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 454-8933
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 454-8933

We are still working on adding a description for this part.

Specifications for part number 454-8933

Units of Measure

USMetric
Width (mm): 200
Shape: Rectangular
Length (in): 41.732
Material: Abrasion Resistant Steel
Thickness (in): 2.559
Thickness (mm): 65
Length (mm): 1,060
Width (in): 7.874
View More
Compatible Models for part number 454-8933

BUCKET

BUCKET

WHEEL LOADER

990K 990H 990

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert