Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeCabsOther Cab Components454-9097: Cab Door Left Hand Rotary Latch
Home
CabsOther Cab Components
454-9097: Cab Door Left Hand Rotary Latch
454-9097: Cab Door Left Hand Rotary Latch

Cat® Left Hand Cabin Door Rotary Latch

Brand: Cat

Product Images
454-9097: Cab Door Left Hand Rotary Latch
454-9097: Cab Door Left Hand Rotary Latch
454-9097: Cab Door Left Hand Rotary Latch
454-9097: Cab Door Left Hand Rotary Latch
454-9097: Cab Door Left Hand Rotary Latch

Cat® Left Hand Cabin Door Rotary Latch

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
454-9097454-9097
126-9463126-9463
8T-38488T-3848
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 454-9097
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 454-9097

Units of Measure

USMetric
Material: Steel,Carbon Steel,Stainless Steel,Alloy Zinc
Coating: Zinc Plated
Overall Length (mm): 138.34
Overall Width (mm): 50.2
Fits Bolt Sizes (mm): M6
Overall Length (in): 5.446
Overall Width (in): 1.976
Fits Bolt Sizes (in): 1/4-20
View More
Compatible Models for part number 454-9097

QUARRY TRUCK

771D 773E 775D 777E

TRUCK

785 789 773E 793D 773D 793B 793C 797 769D 789C 789D 789B 785C 777D 785D 775E 797B 785B

TRACTOR

776D 784C

OFF HIGHWAY TRUCK

785D 777E 793D 777 789D 773 773GC

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert