Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits455-7920: Hydraulic Cylinder Seal Kit
HomeUpgrade & Repair KitsRepair & Service KitsHydraulicsGeneral Hydraulics Repair & Service Kits455-7920: Hydraulic Cylinder Seal Kit
455-7920: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kit

Brand: Cat

Product Images
455-7920: Hydraulic Cylinder Seal Kit
455-7920: Hydraulic Cylinder Seal Kit

Cat® Hydraulic Cylinder Seal Kit

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

222-3762: RING WEAR
222-3762: RING WEARQuantity: 1
170-7101: RING-WEAR
170-7101: RING-WEARQuantity: 5
526-8758: Hydraulic Cylinder Backup Ring
526-8758: Hydraulic Cylinder Backup RingQuantity: 1
524-5325: SEAL-U-CUP
524-5325: SEAL-U-CUPQuantity: 1
225-6948: 2.62 x 47.29mm 75A FKM O-Ring
225-6948: 2.62 x 47.29mm 75A FKM O-RingQuantity: 2
526-8759: 35mm Inner Diameter Hydraulic Cylinder Backup Ring
526-8759: 35mm Inner Diameter Hydraulic Cylinder Backup RingQuantity: 1
487-3615: RING-BACKUP
487-3615: RING-BACKUPQuantity: 1
3E-6735: 91.67mm Inner Diameter Seal O Ring
3E-6735: 91.67mm Inner Diameter Seal O RingQuantity: 1
228-7105: 2.1 x 19.4mm 90A FKM O-Ring
228-7105: 2.1 x 19.4mm 90A FKM O-RingQuantity: 4
170-7104: SEAL-WIPER
170-7104: SEAL-WIPERQuantity: 1
170-7100: O-Ring
170-7100: O-RingQuantity: 1
456-0085: RING-WEAR
456-0085: RING-WEARQuantity: 2
456-0080: SEAL AS
456-0080: SEAL ASQuantity: 1
456-0083: SEAL AS
456-0083: SEAL ASQuantity: 1
517-3537: Hydraulic Cylinder Backup Ring
517-3537: Hydraulic Cylinder Backup RingQuantity: 1
526-8760: RING-BACKUP
526-8760: RING-BACKUPQuantity: 2
6V-4591: 28.24mm Inside Diameter Seal-O-Ring
6V-4591: 28.24mm Inside Diameter Seal-O-RingQuantity: 1
526-8761: 47.73mm Inner Diameter Backup Ring
526-8761: 47.73mm Inner Diameter Backup RingQuantity: 1
4D-2297: 15.6mm Inside Diameter Seal-O-Ring
4D-2297: 15.6mm Inside Diameter Seal-O-RingQuantity: 2
191-2962: 3.53 x 37.69mm 90A FKM O-Ring
191-2962: 3.53 x 37.69mm 90A FKM O-RingQuantity: 1
215-3198: Fuel Injector O-Ring Seal
215-3198: Fuel Injector O-Ring SealQuantity: 1
Showing 1 to 21 of 21
DescriptionSpecificationsCompatible Models
Specifications for part number 455-7920

We are still working on adding a specification for this part.

Compatible Models for part number 455-7920

MULTI PROCESSOR

MP332

PULVERIZER

P332 P224

EXCAVATOR

340

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced