Caterpillar

Add Equipment

Select equipment to view parts that fit your equipment.
No Suggested Results

Select Store

Complete your tax details anytime right here.
Register
Caterpillar
Complete your tax details anytime right here.

Select Store

For pricing & availability

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Store

Add Equipment

Complete your tax details anytime right here.
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-6112: Turbocharger Installation Gasket Kit
HomeUpgrade & Repair KitsRepair & Service KitsEnginesEngine Gasket Kits457-6112: Turbocharger Installation Gasket Kit
457-6112: Turbocharger Installation Gasket Kit

Marine/Petroleum Engine Repair Solution, 3508 & 3512 Engine Overhaul

Brand: Cat

Product Images
457-6112: Turbocharger Installation Gasket Kit
457-6112: Turbocharger Installation Gasket Kit

Marine/Petroleum Engine Repair Solution, 3508 & 3512 Engine Overhaul

Brand: Cat

Warranty Information
Return Policy
Parts included in this kit

No results available.

453-7800: 1.5mm Thick Exhaust Gasket
453-7800: 1.5mm Thick Exhaust GasketQuantity: 2
252-8374: 1mm Thick Rear Cover Gasket
252-8374: 1mm Thick Rear Cover GasketQuantity: 1
2N-2766: 3/8''-16 Cone Lock Nut
2N-2766: 3/8''-16 Cone Lock NutQuantity: 4
238-5080: 2.21 x 16.36mm 90A FKM O-Ring
238-5080: 2.21 x 16.36mm 90A FKM O-RingQuantity: 1
4P-4460: 0.8mm Turbocharger Oil Lines Adapter Gasket
4P-4460: 0.8mm Turbocharger Oil Lines Adapter GasketQuantity: 1
6V-5103: 126.36mm Inside Diameter Seal-O-Ring
6V-5103: 126.36mm Inside Diameter Seal-O-RingQuantity: 2
453-7799: 1.5mm Thick Exhaust Manifold Gasket
453-7799: 1.5mm Thick Exhaust Manifold GasketQuantity: 2
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head Bolt
2N-2765: 3/8''-16 x 1 3/4'' Hex Flange Head BoltQuantity: 4
121-5736: 1.6mm Thick Turbocharger Gasket
121-5736: 1.6mm Thick Turbocharger GasketQuantity: 1
112-3540: 23.16mm Inside Diameter Seal-O-Ring
112-3540: 23.16mm Inside Diameter Seal-O-RingQuantity: 2
7N-7559: 0.8mm Thick Turbocharger Oil Lines Gasket
7N-7559: 0.8mm Thick Turbocharger Oil Lines GasketQuantity: 1
341-9211: 1.6mm Thick Coolant Line Gasket
341-9211: 1.6mm Thick Coolant Line GasketQuantity: 4
180-8424: 12.42mm Inner Diameter O-Ring Seal
180-8424: 12.42mm Inner Diameter O-Ring SealQuantity: 3
238-5081: 2.46 x 19.18mm 90A FKM O-Ring
238-5081: 2.46 x 19.18mm 90A FKM O-RingQuantity: 1
6V-3917: 94.62mm Inside Diameter Seal-O-Ring
6V-3917: 94.62mm Inside Diameter Seal-O-RingQuantity: 2
6V-6609: 2.21 x 16.36mm 70A EPDM O-Ring
6V-6609: 2.21 x 16.36mm 70A EPDM O-RingQuantity: 4
Showing 1 to 16 of 16
DescriptionSpecificationsCompatible Models
Specifications for part number 457-6112

We are still working on adding a specification for this part.

Compatible Models for part number 457-6112

GENERATOR

SR4B SR4BHV

GEN SET ENGINE

G3508 G3516 G3512 3512 3512B 3508B 3516 3516B

GENERATOR SET

C9 3508 G3516 G3512 G3508 3516C GEN G3516B 3508C G3520B 3516 3516C 3516B 3508B 3512 3512C 3512B

MARINE AUXILIARY

3512C 3512B 3508B 3516B 3512

MARINE ENGINE

3516 3512 3508 3508C 3508B 3516B 3516C 3512B

POWER MODULE

3516C PM3516 PM3512 PP3516 XQC1600 PM3412 PMG3516 PM3508

INDUSTRIAL ENGINE

3508B 3512B 3516B

PETROLEUM ENGINE

3508C 3516C 3512C

LOCOMOTIVE ENGINE

3516 3512 3508C 3516C 3516B 3508B 3512C 3512B 3508

GAS ENGINE

G3512 G3516 G3508

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced