To find the parts that fit.To find the parts that fit.
Search for part number or name
Sign in
HomeGround Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth458-0330: Bucket Tip
Home
Ground Engaging ToolsBucket Teeth & Adapter SystemsBucket Teeth458-0330: Bucket Tip
458-0330: Bucket Tip
Cat® C95 Abrasion HMS Bucket Tip
Brand: Cat
Product Images
458-0330: Bucket Tip
Cat® C95 Abrasion HMS Bucket Tip
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Abrasion tips like part # 458-0330 are longer and have more wear material to prioritize wear life.
X-2 Abrasion tips are for high-abrasion applications and feature approximately 62 percent more wear material than the X2-Penetration tip.
CapSure™ retention is built into each tip, eliminating the need to inventory and assemble separate retainers. One turn with a common square drive will lock or unlock the tip. Your Cat dealer can help you choose the tip that offers the right balance of penetration and wear life for your application.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Cat Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection
Attributes: • Standard abrasion tip with compression sleeves and lock retainers • Tip Series: X-2 • Tip Size: C95 • Tip Shape: Abrasion • Wear/Durability: Standard • Tip Length: 365mm (14.4 in) • Overall Length: 607mm (23.9 in) • Overall Width: 334mm (13.2 in) • Overall Height: 280mm (11.0 in) • Weight: 130.2 kg (287 lb)
Application: Fabricated Lip System for 6030 FS/6040 Hydraulic Mining Shovel (HMS) Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Abrasion tips like part # 458-0330 are longer and have more wear material to prioritize wear life.
X-2 Abrasion tips are for high-abrasion applications and feature approximately 62 percent more wear material than the X2-Penetration tip.
CapSure™ retention is built into each tip, eliminating the need to inventory and assemble separate retainers. One turn with a common square drive will lock or unlock the tip. Your Cat dealer can help you choose the tip that offers the right balance of penetration and wear life for your application.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Cat Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection
Attributes: • Standard abrasion tip with compression sleeves and lock retainers • Tip Series: X-2 • Tip Size: C95 • Tip Shape: Abrasion • Wear/Durability: Standard • Tip Length: 365mm (14.4 in) • Overall Length: 607mm (23.9 in) • Overall Width: 334mm (13.2 in) • Overall Height: 280mm (11.0 in) • Weight: 130.2 kg (287 lb)
Application: Fabricated Lip System for 6030 FS/6040 Hydraulic Mining Shovel (HMS) Consult your owner's manual or contact your local Cat Dealer for more information.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Material: Cast Steel
Overall Height (in): 9.0
Overall Height (mm): 230
Overall Length (in): 23.898
Overall Length (mm): 607
Overall Width (in): 16.4
Overall Width (mm): 417
Tip Length (mm): 239
Tip Shape: Abrasion
Weight (kg): 130.2
Weight (lb): 287
Wear or Durability: Standard
Size: C95
Rear Width (mm): 307.8
Front Width (in): 6.063
Front Width (mm): 154
Shape: Abrasion
Rear Width (in): 12.118
Series: X-2
Rear Height (mm): 280
Rear Height (in): 11.024
Units of MeasureUSMetric
Material: Cast Steel
Overall Height (in): 9.0
Overall Height (mm): 230
View More
Compatible Models
Compatible Models
We currently do not have compatibility information for this part.
Description: Abrasion tips like part # 458-0330 are longer and have more wear material to prioritize wear life.
X-2 Abrasion tips are for high-abrasion applications and feature approximately 62 percent more wear material than the X2-Penetration tip.
CapSure™ retention is built into each tip, eliminating the need to inventory and assemble separate retainers. One turn with a common square drive will lock or unlock the tip. Your Cat dealer can help you choose the tip that offers the right balance of penetration and wear life for your application.
Cast from steel with properties that maintain hardness for long wear life, our durable teeth make it possible for your machines to deliver the performance you demand. Protect your investment by always choosing genuine Cat Ground Engaging Tools.
Cat Ground Engaging Tools (GET) are designed specifically for the DNA of your Cat iron and deliver consistent, superior protection
Attributes: • Standard abrasion tip with compression sleeves and lock retainers • Tip Series: X-2 • Tip Size: C95 • Tip Shape: Abrasion • Wear/Durability: Standard • Tip Length: 365mm (14.4 in) • Overall Length: 607mm (23.9 in) • Overall Width: 334mm (13.2 in) • Overall Height: 280mm (11.0 in) • Weight: 130.2 kg (287 lb)
Application: Fabricated Lip System for 6030 FS/6040 Hydraulic Mining Shovel (HMS) Consult your owner's manual or contact your local Cat Dealer for more information.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 458-0330
Units of Measure
USMetric
Material: Cast Steel
Overall Height (in): 9.0
Overall Height (mm): 230
Overall Length (in): 23.898
Overall Length (mm): 607
Overall Width (in): 16.4
Overall Width (mm): 417
Tip Length (mm): 239
Tip Shape: Abrasion
Weight (kg): 130.2
Weight (lb): 287
Wear or Durability: Standard
Size: C95
Rear Width (mm): 307.8
Front Width (in): 6.063
Front Width (mm): 154
Shape: Abrasion
Rear Width (in): 12.118
Series: X-2
Rear Height (mm): 280
Rear Height (in): 11.024
View More
Compatible Models for part number 458-0330
We currently do not have compatibility information for this part.
Related parts
450-5182: Pin-Get
Check Price
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.