Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsTrack Links458-4147: Track Link
Home
UndercarriageTrack ComponentsTrack Links
458-4147: Track Link
458-4147: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Product Images
458-4147: Track Link
458-4147: Track Link

Cat® Track Link 190mm Track Pitch, Press Fit, 5 Tooth Master

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 458-4147
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 458-4147

Units of Measure

USMetric
Bore To Rail (in): 3.102
Track Link Crown Height (in): 0
Pin End Strap Thickness (mm): 50
Material: Carbon Steel
Track Link Crown Height (mm): 0
Pin Retention System: Press Fit
UC System: GD
Eyebrow Thickness (in): 0
Overall Height (mm): 136.8
Steel Spec: 1E1541A
Pin End Strap Thickness (in): 1.969
Eyebrow Thickness (mm): 0
Bolt Hole Diameter (in): 0.965
Track Pin Bore Diameter (in): 1.99
Bolt Hole Diameter (mm): 24.5
Master Link Type: 5 Tooth Master
Track Pitch (mm): 190
Rail To Pin Boss OD (mm): 64.3
Track Pitch (in): 7.48
Track Pin Bore Diameter (mm): 50.55
Rail To Pin Boss OD (in): 2.531
Overall Height (in): 5.386
Wear Sensor: No
Master Bolt Thread: M22
Bore To Rail (mm): 78.8
View More
Compatible Models for part number 458-4147

We currently do not have compatibility information for this part.

KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert