Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeUndercarriageTrack ComponentsLink Assemblies458-7787: Link Assembly
Home
UndercarriageTrack ComponentsLink Assemblies
458-7787: Link Assembly
458-7787: Link Assembly

Cat® Link Assembly 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch

Brand: Cat

Product Images
458-7787: Link Assembly
458-7787: Link Assembly
458-7787: Link Assembly
458-7787: Link Assembly
458-7787: Link Assembly

Cat® Link Assembly 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Compare Alternate Parts
458-7787
This part:
458-7787: Link Assembly
Link Inside Spread Sprocket (in)

4.134

Link Inside Spread Roller (in)

4.764

Rail To Bushing OD (in)

2.185

Description

Cat® Link Assembly 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch

658-6409
This part:
658-6409: Undercarriage Track Link
Weight (lb)

3,320

Link Inside Spread Sprocket (in)

4.134

Link Inside Spread Roller (in)

4.764

Description

Cat® Link Assembly 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch, Wear Sensor

658-6410
This part:
658-6410: General Duty Track Link
Weight (lb)

3,322

Link Inside Spread Sprocket (in)

4.134

Link Inside Spread Roller (in)

4.764

Description

Cat® Link Assembly 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch, Wear Sensor

199-5525
This part:
199-5525: Link Assembly
Link Inside Spread Sprocket (in)

4.134

Link Inside Spread Roller (in)

4.764

Rail To Bushing OD (in)

2.185

Description

Cat® Link Assembly 5 Tooth Master, 43 Sections, PPR, SALT, 240mm Track Pitch

266-2899
This part:
266-2899: Link Assembly
Link Inside Spread Sprocket (in)

4.134

Link Inside Spread Roller (in)

4.528

Rail To Bushing OD (in)

2.185

Description

Cat® Link Assembly 5 Tooth Master, 43 Sections, PPR, Steel Mill, 240mm Track Pitch

Related parts
199-5531
199-5531: LINK AS.-TRA
Check Price
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert