Caterpillar
No suggested results. Try again.
Register
Caterpillar

Search for part number or name
HomeWorkshop SuppliesPaints458-9582: Paint-Primer Yellow
Home
Workshop SuppliesPaints
458-9582: Paint-Primer Yellow
458-9582: Paint-Primer Yellow

Primer Paint (Yellow)

Brand: Cat

Product Images
458-9582: Paint-Primer Yellow
458-9582: Paint-Primer Yellow
458-9582: Paint-Primer Yellow
458-9582: Paint-Primer Yellow
458-9582: Paint-Primer Yellow
458-9582: Paint-Primer Yellow

Primer Paint (Yellow)

Brand: Cat

Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Description
Description

Description:
Standard performance primer-yellow

Attributes:
• Type: Aerosol Can
• Size: 12 oz (340 g)

Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.

Description:
Standard performance primer-yellow

Attributes:
• Type: Aerosol Can
• Size: 12 oz (340 g)

Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Size / Type (g): 340 Aerosol Can
Color: Yellow
Size / Type (oz): 12 Aerosol Can
Material: Carbon Steel
Size / Type (g): 340 Aerosol Can
Color: Yellow
Size / Type (oz): 12 Aerosol Can
View More
Compatible Models
Compatible Models

We currently do not have compatibility information for this part.

Warranty Information
Return Policy
Frequently bought together
458-9582458-9582
590-0196590-0196
3K-03603K-0360
View All Parts
DescriptionSpecifications
Description for part number 458-9582

Description:
Standard performance primer-yellow

Attributes:
• Type: Aerosol Can
• Size: 12 oz (340 g)

View More
Warning:This product can expose you to chemicals includingCarbon black (airborne, unbound particles of respirable size), which is known to the State of California to cause cancer, and Bisphenol A (BPA), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications for part number 458-9582
Size / Type (g): 340 Aerosol Can
Color: Yellow
Size / Type (oz): 12 Aerosol Can
Material: Carbon Steel
View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert