Cat® Hydraulic Control Valve Pressure Switch with pressure detection and triggering of an actuator mechanism at a set pressure for track tensioner
Brand: Cat
Product Images
459-2595: Hydraulic Control Valve Pressure Switch
Cat® Hydraulic Control Valve Pressure Switch with pressure detection and triggering of an actuator mechanism at a set pressure for track tensioner
Brand: Cat
Check Price
Check Price
Login to view your customer price
Warranty InformationReturn Policy
Description
Description
Description: Cat pressure switch assemblies are designed to open and close based on the change in system set pressure. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Steel pressure switch with pigtail connector • Activation Pressure: 13450 kPa (1951 psi) • Contact Position: Normally closed and normally open • Medium: Petroleum based hydraulic and engine oil, diesel and air • Voltage: 28 VDC • Connector Type: 3-pin DT • Thread Size: 9/16-18 • RoHS compliant • Rugged design for long service life • High precision for consistent performance • Easy and fast mounting • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Description: Cat pressure switch assemblies are designed to open and close based on the change in system set pressure. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Steel pressure switch with pigtail connector • Activation Pressure: 13450 kPa (1951 psi) • Contact Position: Normally closed and normally open • Medium: Petroleum based hydraulic and engine oil, diesel and air • Voltage: 28 VDC • Connector Type: 3-pin DT • Thread Size: 9/16-18 • RoHS compliant • Rugged design for long service life • High precision for consistent performance • Easy and fast mounting • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.
Specifications
Specifications
Units of MeasureUSMetric
Overall Length (mm): 391.9
Hex Size (mm): 27
Connector Type: 3 pin DT
Overall Length (in): 15.42
Hex Size (in): 1.06
Thread Size (in): 9/16-18
Material: Carbon Steel
Units of MeasureUSMetric
Overall Length (mm): 391.9
Hex Size (mm): 27
Connector Type: 3 pin DT
View More
Compatible Models
Compatible Models
Road Reclaimer
RM500RM500B
Articulated Truck
730725
Asphalt Paver
AP355AP355F
Rotary Mixer
RM500B
Reclaimer Mixer
RM500B
View More
Road Reclaimer
RM500RM500B
Warranty Information
Return Policy
Parts diagram for 459-2595
View Detailed Parts Diagrams
Add Your Equipment
KeyKey
Factory Fit
This part is designed to fit your Cat equipment based on the manufacturer’s specifications.
Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.
Remanufactured
Non-Returnable
Kit
Replaced
Remanufactured
Non-Returnable
Kit
Replaced
Chat with an expert
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-2595
View Detailed Parts Diagrams
Add Your Equipment
Description for part number 459-2595
Description: Cat pressure switch assemblies are designed to open and close based on the change in system set pressure. Cat components make certain that your equipment is operating at an optimal level.
Attributes: • Steel pressure switch with pigtail connector • Activation Pressure: 13450 kPa (1951 psi) • Contact Position: Normally closed and normally open • Medium: Petroleum based hydraulic and engine oil, diesel and air • Voltage: 28 VDC • Connector Type: 3-pin DT • Thread Size: 9/16-18 • RoHS compliant • Rugged design for long service life • High precision for consistent performance • Easy and fast mounting • Designed to work in unison with the rest of your Cat components to ensure maximum potential of your equipment
Application: Consult your owner's manual or contact your local Cat Dealer for more information. Cat components can operate in heavy-duty applications such as severe vibration, shock, extreme operating temperature ranges, thermal cycle, thermal shock, humidity, corrosion and excessive dust.
View More
Warning:This product can expose you to chemicals including Lead and lead compounds, which is known to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov.