Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings459-5588: 5.33 x 180mm 70A NBR O-Ring
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
459-5588: 5.33 x 180mm 70A NBR O-Ring
459-5588: 5.33 x 180mm 70A NBR O-Ring

Cat® 180mm Inner Diameter Rubber O Ring Seal used in Final Drive

Brand: Cat

Product Images
459-5588: 5.33 x 180mm 70A NBR O-Ring
459-5588: 5.33 x 180mm 70A NBR O-Ring
459-5588: 5.33 x 180mm 70A NBR O-Ring
459-5588: 5.33 x 180mm 70A NBR O-Ring
459-5588: 5.33 x 180mm 70A NBR O-Ring

Cat® 180mm Inner Diameter Rubber O Ring Seal used in Final Drive

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-5588
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 459-5588

Units of Measure

USMetric
Cross Section Diameter (mm): 99,999.99
Cross Section Diameter (in): 3,937.008
Inside Diameter (mm): 99,999.99
Inside Diameter (in): 3,937.008
Material: Carbon Steel
View More
Compatible Models for part number 459-5588

ELECTRIC ROPE SHOVEL

7495 7495 HF

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert