Caterpillar

Select Equipment

Select equipment to view parts that fit your equipment.
No suggested results. Try again.
Register
Caterpillar

Add Equipment

To find the parts that fit.To find the parts that fit.
Search for part number or name

Select Equipment

HomeHardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings459-8434: 129mm Long Seal
Home
Hardware, Seals, & ConsumablesSeals, Gaskets, & O-RingsO-Rings
459-8434: 129mm Long Seal
459-8434: 129mm Long Seal

Cat® 129mm Long Rubber Seal used in Aftercooler Core

Brand: Cat

Product Images
459-8434: 129mm Long Seal
459-8434: 129mm Long Seal
459-8434: 129mm Long Seal
459-8434: 129mm Long Seal
459-8434: 129mm Long Seal

Cat® 129mm Long Rubber Seal used in Aftercooler Core

Brand: Cat

Add your equipment to see if this part fits or if there are repair options available.
Will It Fit?Add your equipment to see if this part fits or if there are repair options available.
Add Equipment
Will it fit or looking for a repair?Add your equipment to see if this part fits or if there are repair options available.
Check Price
Check Price
Login to view your customer price
Warranty Information
Return Policy
Frequently bought together
459-8434459-8434
459-8433459-8433
459-8432459-8432
View All Parts
DiagramDescriptionSpecificationsCompatible Models
Parts diagram for 459-8434
View Detailed Parts Diagrams
Add Your Equipment
Specifications for part number 459-8434

Units of Measure

USMetric
Cross Section Diameter (mm): 3.99
Cross Section Diameter (in): 0.157
Inside Diameter (mm): 121.02
Inside Diameter (in): 4.765
Polymer: HNBR (Hydrogenated nitrile)
Material: Nitrile / NBR / HNBR / XNBR Rubber
Material Hardness: 78A
View More
Compatible Models for part number 459-8434

GENERATOR

SR5

GENERATOR SET

3516E

MARINE AUXILIARY

3516C

MARINE ENGINE

3512E 3516C 3516E

INDUSTRIAL ENGINE

3512E

ENGINE

3512E 3516E

LOCOMOTIVE ENGINE

3516C 3512E 3512C

PETROLEUM ENGINE

3516C

View More
KeyKey
Factory Fit

This part is designed to fit your Cat equipment based on the manufacturer’s specifications.

Any changes to the manufacturer’s configuration might result in the product not fitting your Cat equipment. Please consult your Cat Dealer before purchasing to ensure that this part is appropriate for your Cat equipment in its current condition and assumed configuration. This indicator cannot guarantee compatibility for all parts.

Remanufactured

Non-Returnable

Kit

Replaced

Remanufactured

Non-Returnable

Kit

Replaced

Chat with an expert